Body Plugs, or Body Panel Plugs, are a type of hope plug made from Black Thermoplastic Elastomers (TPE). They are used in sheet metal to protect against sharp edges, and they are ideal for closing panel cavities.
Each size covers a range of panel thicknesses, and they are designed to fit standard metric holes. The TPE material is very resistant to oils, acids and alkalies, and is resistant to temperatures up to 203F (95C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Mounting Hole Diameter | Head Height | Length Under Head | Overall Thickness | View | |
---|---|---|---|---|---|---|---|---|
$1.4627 - $3.7856 | 200 In stock |
Silicone Rubber
|
1.375 in
34.93 mm
|
0.433 in
11.0 mm
|
|
|
||
LTP-2 | $1.3171 - $3.4073 | 6606 In stock |
Silicone Rubber
|
1.093 in
27.76 mm
|
0.413 in
10.5 mm
|
|
|
|
LTP-1 | $1.0063 - $1.4746 | 1000 In stock |
Silicone Rubber
|
0.875 in
22.23 mm
|
0.374 in
9.5 mm
|
|
|
|
LTP-6 | $1.2074 - $3.1283 | 300 In stock |
Silicone Rubber
|
1 in
25.4 mm
|
0.398 in
10.1 mm
|
|
|
|
LTP-7 | $1.1976 - $3.0884 | 3500 In stock |
Silicone Rubber
|
0.625 in
15.88 mm
|
0.319 in
8.1 mm
|
|
|
|
LTP-4 | $0.805 - $1.1796 | 1000 In stock |
Silicone Rubber
|
0.5 in
12.7 mm
|
0.287 in
7.3 mm
|
|
|
|
$0.9923 - $2.5703 | 500 In stock |
Silicone Rubber
|
0.752 in
19.1 mm
|
0.35 in
8.9 mm