Body Plugs, or Body Panel Plugs, are a type of hope plug made from Black Thermoplastic Elastomers (TPE). They are used in sheet metal to protect against sharp edges, and they are ideal for closing panel cavities.
Each size covers a range of panel thicknesses, and they are designed to fit standard metric holes. The TPE material is very resistant to oils, acids and alkalies, and is resistant to temperatures up to 203F (95C).
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Mounting Hole Diameter | Head Height | Length Under Head | Overall Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 16235B | $0.3762 - $2.301 | 4504 In stock | 
 
TPE
 
 | 
 
0.787 in
 
20.0 mm
 
 | 
 
0.200 in
 
5.1 mm
 
 | 
 | 
 | 
|
| $1.3263 - $8.1154 | 2192 In stock | 
 
TPE
 
 | 
 
1.772 in
 
45.0 mm
 
 | 
 
0.196 in
 
5 mm
 
 | 
 | 
 | 
||
| $0.5505 - $3.3737 | 37658 In stock | 
 
TPE
 
 | 
 
0.984 in
 
25.0 mm
 
 | 
 
0.200 in
 
5.1 mm
 
 | 
 | 
 | 
||
| BP-16236 | $0.5894 - $0.8644 | 2700 In stock | 
 
TPE
 
 | 
 
0.866 in
 
22.0 mm
 
 | 
 
0.177 in
 
4.5 mm
 
 | 
 | 
 | 
|
| BP-16232 | $0.3359 - $0.4945 | 3000 In stock | 
 
TPE
 
 | 
 
0.551 in
 
14.0 mm
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 | 
|
| $1.0868 - $1.6013 | 7600 In stock | 
 
TPE
 
 | 
 
1.181 in
 
30.0 mm
 
 | 
 
0.167 in
 
4.25 mm
 
 | 
 | 
 | 
||
| $0.4433 - $0.6499 | Request the lead time here | 
 
TPE
 
 | 
 
0.709 in
 
18.0 mm
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 | 
||
| BP-16230 | $0.2116 - $0.311 | 40500 In stock | 
 
TPE
 
 | 
 
0.394 in
 
10.0 mm
 
 | 
 
0.197 in
 
5.0 mm
 
 | 
 | 
 | 
|
| BP-16231 | $0.2923 - $0.4276 | 6000 In stock | 
 
TPE
 
 | 
 
0.472 in
 
12.0 mm
 
 | 
 
0.197 in
 
5.0 mm