Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flange Protection Discs are easy to fit. The disc has four pre-punched holes, through which cable ties can be easily attached for a secure fit. When needed other fastening products such as retainer plugs, pins and washers can also be applied.
These protective discs provide cost-effective full face protection for a flanges exposed sealing surface. They have a special design with multiple holes to match the flanges bolt hole diameter and bolt circle.
The extensive range covers a variety of sizes and pressure ratings. They includes options that are suitable for ANSI B16.5 and ASME B16.47 flange dimensions - Pressure Groups 150, 300, 600, 9 00, 1500 and 2500 pounds (lb).
Ensure you select an appropriate protector by first measuring both the Outside Diameter and Bolt Circle Diameter of your flange.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Class Pressure Rating | Outside Diameter | Compatible Nominal Pipe Sizes (All) | View | |
---|---|---|---|---|---|---|
$7.0738 - $12.4685 | 325 In stock |
150
|
27.500 in
698.5 mm
|
20.000 in
|
||
$16.635 - $29.4454 | 11 In stock |
150
|
38.750 in
984.3 mm
|
30.000 in
|
||
$13.1059 - $23.118 | Request the lead time here |
1500
|
32.500 in
825.5 mm
|
16.000 in
|
||
$3.809 - $8.9861 | 45 In stock |
1500
|
19.000 in
482.6 mm
|
8.000 in
|
||
$7.1516 - $12.6239 | 290 In stock |
150
|
25.000 in
635 mm
|
18.000 in
|
||
$1.99 - $4.6796 | 100 In stock |
1500
|
12.250 in
311.2 mm
|
4.000 in
|
||
$13.2925 - $23.46 | Request the lead time here |
1500
|
46.000 in
1168.4 mm
|
24.000 in
|
||
$0.5894 - $1.5549 | 1109 In stock |
150
|
5.000 in
127 mm
|
1-1/2 in
|
||
$0.765 - $2.0211 | 250 In stock |
150
|
7.000 in
177.8 mm
|
2-1/2 in
|
||
$13.2614 - $23.3823 | Request the lead time here |
1500
|
38.750 in
984.3 mm
|
20.000 in
|
||
$6.8559 - $12.0799 | 30 In stock |
1500
|
26.500 in
673.1 mm
|
12.000 in
|
||
$2.612 - $6.1721 | 395 In stock |
150
|
16.000 in
406.4 mm
|
10.000 in
|
||
$2.27 - $5.3637 | 50 In stock |
1500
|
14.750 in
374.7 mm
|
5.000 in
|
||
$4.1199 - $7.276 | 665 In stock |
150
|
21.000 in
533.4 mm
|
14.000 in
|
||
PCF150-26A | $16.4796 - $43.624 | 10 In stock |
150
|
34.250 in
870 mm
|
26.000 in
|
|
$17.1013 - $30.145 | Request the lead time here |
300
|
43.000 in
1092.2 mm
|
30.000 in
|
||
$1.8969 - $4.4464 | 25 In stock |
300
|
15.000 in
381 mm
|
8.000 in
|
||
$12.4995 - $22.0608 | Request the lead time here |
600
|
37.000 in
939.8 mm
|
24.000 in
|
||
PRB600-8A | $2.5186 - $5.939 | 88 In stock |
600
|
16.500 in
419.1 mm
|
8.000 in
|
|
$10.7895 - $19.0447 | Request the lead time here |
900
|
31.000 in
787.4 mm
|
18.000 in
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue