Menu Search

Cable Clamps - Adhesive Mount, Locking

In stock

Easily mounted with adhesive. No through-hole is required. Locking device holds cable in place and can be re-opened as well. Different styles, colors and material available. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
3 results
Product SKUs information
Item Code Price range Availability Base Width Maximum Compatible Cable Diameter Base Length View
KKL-8-RT $0.5434 - $1.0897 5800 In stock
1.000 in
0.500 in
1.000 in
$0.7968 - $1.5982 8500 In stock
1 in
0.752 in
1 in
KKL-4-RT $0.433 - $0.469 43000 In stock
0.752 in
0.252 in
0.752 in
Cable Clamps - Adhesive Mount, Locking - Gray ; Maximum Compatible Cable Diameter - 12.7 mm | 0.500 in

KKL-8-RT

Price Range
$1.0897 - $0.5434

Stock Levels
5800 In stock
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Compatible Cable Diameter Range
    0.500 in
  • Maximum Compatible Cable Diameter
    0.500 in
  • Maximum Operating Temperature
    122 °F
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 19.1 mm | 0.750 in

KKL-12-RT

Price Range
$1.5982 - $0.7968

Stock Levels
8500 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.752 in
  • Maximum Compatible Cable Diameter
    0.752 in
  • Maximum Operating Temperature
    122 °F
Cable Clamps - Adhesive Mount, Locking - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in

KKL-4-RT

Price Range
$0.469 - $0.433

Stock Levels
43000 In stock
Attributes
  • Base Length
    0.752 in
  • Base Width
    0.752 in
  • Compatible Cable Diameter Range
    0.252 in
  • Maximum Compatible Cable Diameter
    0.252 in
  • Maximum Operating Temperature
    122 °F