Menu Search

Cable Clamps - Adhesive/Screw Mount, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

These Wire Saddles are available in screw mounted or self-adhesive backed options. The adhesive option is backed with a high quality adhesive tape.

The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Color: Natural
  • UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
2 results
Product SKUs information
Item Code Price range Availability View
$0.1048 - $0.159 3000 In stock
$0.1607 - $0.1929 Request the lead time here
Cable Clamp - Overall Height - 24.1 mm | 0.950 in; Overall Length - 25.4 mm | 1 in; Overall Width - 21.6 mm | 0.85 in; UL94 V-2; PA; Natural

RWSB-10-01

Price Range
$0.159 - $0.1048

Stock Levels
3000 In stock
Attributes
  • Base Length
    1 in
  • Base Width
    1 in
  • Compatible Cable Diameter Range
    0.626 in
  • Maximum Compatible Cable Diameter
    0.626 in
  • Maximum Operating Temperature
    185 °F
Cable Clamp - Maximum Compatible Cable Diameter - 25.4 mm | 1.000 in

RWSB-16-01

Price Range
$0.1929 - $0.1607

Stock Levels
Request the lead time here
Attributes
  • Base Length
    1.000 in
  • Base Width
    1.000 in
  • Hole Diameter
    0.125 in
  • Maximum Compatible Cable Diameter
    1.000 in
  • Overall Height
    1.460 in