Quantity | Unit price |
---|---|
500 - 4999 | $0.1961 |
5000 - 9999 | $0.1862 |
10000 - 24999 | $0.177 |
25000 - 49999 | $0.1681 |
50000 + | $0.1596 |
Compatible Cable Diameter Range | 0.126 in |
---|---|
Compatible Cable Diameter Range | 3.2 mm |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Maximum Compatible Cable Diameter | 0.126 in |
Maximum Compatible Cable Diameter | 3.2 mm |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | -40 °C |
Minimum Operating Temperature | -40 °F |
Operating Temperature Range | -40 - 85 °C |
Operating Temperature Range | -40 - 185 °F |
Adjustability | Fixed |
Color | Black |
Mounting Method | Screw |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue