Menu Search

Cable Clamps - Half U, Snap-In

In stock

These Half U Cable Clamps are low profile and designed to help secure and organize cables, wires, and other components in densely packed boards or other limited space applications. The snap-in clamps are designed to hold cables securely in place while allowing for easy cable insertion and removal.

Ideal for mounting bundles in corners or along edges. They have excellent resistance to breakage, impact, and corrosion. Used in industrial and automotive applications.

  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Base Width Compatible Cable Diameter Compatible Panel Thickness Range Base Length View
$0.0662 - $0.0751 23000 In stock
$0.0715 - $0.0813 6000 In stock
$0.067 - $0.0759 22000 In stock
HURC1-4-01 $0.0741 - $0.0841 2000 In stock
$0.0709 - $0.0805 5000 In stock
$0.0619 - $0.0705 8000 In stock
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-3-01

Price Range
$0.0751 - $0.0662

Stock Levels
23000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 4.8 mm | 0.188 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-3-01

Price Range
$0.0813 - $0.0715

Stock Levels
6000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-2-01

Price Range
$0.0759 - $0.067

Stock Levels
22000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; Maximum Compatible Panel Thickness - 2.4 mm | 0.093 in

HURC1-4-01

Price Range
$0.0841 - $0.0741

Stock Levels
2000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 6.4 mm | 0.250 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-4-01

Price Range
$0.0805 - $0.0709

Stock Levels
5000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide
Cable Clamp - Half U, Snap In - Maximum Compatible Cable Diameter - 3.2 mm | 0.125 in ; Maximum Compatible Panel Thickness - 1.6 mm | 0.063 in

HURC-2-01

Price Range
$0.0705 - $0.0619

Stock Levels
8000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide