Menu Search

Cable Clamps - Plug-In, Round Wire Saddle

In stock

Wires and cables effortlessly slide into these Round Wire Saddles. The Wire Saddle holds and directs passing wires, without the needed of a locking mechanism.

The plug-in application offers easy installation. The round shape makes these Wire Saddles suitable for use with a wide range of cable diameter sizes.

The material that these wire saddles is made from provides good temperature stability, as well as strength and mechanical resistance.

  • Material: Polyamide 6/6 (PA or Nylon 6/6)
  • Colors: Black and Natural
  • UL94 V0 and UL94 V2 flame rated options
  • Temperature Range: -40C up to 85C

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
6 results
Product SKUs information
Item Code Price range Availability Compatible Cable Diameter Range View
RWS-16-01BK $0.1286 - $0.146 Request the lead time here
RWS-10-01BK $0.0802 - $0.0911 159000 In stock
RWS-10-01 $0.0729 - $0.0828 11000 In stock
$0.1502 - $0.1706 5000 In stock
RWS-16-01 $0.1167 - $0.1326 31000 In stock
RWS-10-19 $0.0937 - $0.1066 10000 In stock
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 1.5 mm | 0.059 in 1.6 mm | 0.063 in; Black ; Nylon 6/6 ; UL94 V-2

RWS-16-01BK

Price Range
$0.146 - $0.1286

Stock Levels
Request the lead time here
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 0.8 mm | 0.031 in 1.5 mm | 0.059 in; Black ; Nylon 6/6 ; UL94 V-2

RWS-10-01BK

Price Range
$0.0911 - $0.0802

Stock Levels
159000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Black
  • Full Material
    Polyamide 6.6
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 0.8 mm | 0.031 in 1.5 mm | 0.059 in; Natural ; Nylon 6/6 ; UL94 V-2

RWS-10-01

Price Range
$0.0828 - $0.0729

Stock Levels
11000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 1.5 mm | 0.059 in 1.6 mm | 0.063 in; Natural ; Nylon 6/6 ; UL94 V-0

RWS-16-19

Price Range
$0.1706 - $0.1502

Stock Levels
5000 In stock
Attributes
  • Maximum Operating Temperature
    230 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 230 °F
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 1.5 mm | 0.059 in 1.6 mm | 0.063 in; Natural ; Nylon 6/6 ; UL94 V-2

RWS-16-01

Price Range
$0.1326 - $0.1167

Stock Levels
31000 In stock
Attributes
  • Maximum Operating Temperature
    185 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 185 °F
  • Color
    Natural
  • Full Material
    Polyamide 6.6
Cable Clamps - Plug-In, Round Wire Saddle - Minimum Panel Thickness - 0.8 mm | 0.031 in 1.5 mm | 0.059 in; Natural ; Nylon 6/6 ; UL94 V-0

RWS-10-19

Price Range
$0.1066 - $0.0937

Stock Levels
10000 In stock
Attributes
  • Maximum Operating Temperature
    230 °F
  • Minimum Operating Temperature
    -40 °F
  • Operating Temperature Range
    -40 - 230 °F
  • Color
    Natural
  • Full Material
    Polyamide 6.6