Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Stand-off Cable Clamps with side entry keep cables held securely in place. The feature a cupped base that adds stability, as well as covering the hole completely.
Cables are inserted through the side of the clamp in applications where space is an issue. Different spacer heights lift cables away from other components.
Made from flame rated Nylon, with options that offer resistance to corrosion, vibration and abrasion.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Compatible Cable Diameter | Compatible Panel Thickness Range | Spacer Length | View | |
---|---|---|---|---|---|---|---|
22SOWC219390 | $0.2232 - $0.2535 | 98000 In stock |
0.219 in
5.6 mm
|
|
0.030 - 0.055 in
0.8 - 1.4 mm
|
0.961 in
24.4 mm
|
|
SCC-SE-4-19 | $0.0555 - $0.0615 | Request the lead time here |
|
|
|
0.157 in
4.0 mm
|
|
SCC-SE-10-19 | $0.0599 - $0.0664 | Request the lead time here |
|
|
|
0.394 in
10.0 mm
|
|
$0.0644 - $0.0712 | Request the lead time here |
|
|
|
0.472 in
12.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue