Menu Search

Cable Clamps - Stud Mount, Wire Harness Clip

In stock

Wire Harness Cable Clamp, with a screw or stud mount design. The clamp is easily installed by simply pushing it on to an exposed screw or stud.

The neat and tidy design of the clamp means there will be no protrusions under the chassis. This clamp range provides a secure, but simple fastening solution that is an ideal choice for a range of cable management applications.

The clamp is flexible, which allows for quick and easily release of cable bundles from the assembly. This also allows cables to be added to the clamp, at convenience.

Fits several different threads, including; M4, M5, #8 or #10.

  • Material: Nylon 6/6
  • Color: Natural
  • UL94 V2 flame rated.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
SMWHC-500-01 $0.3561 - $0.9562 4000 In stock
Cable Clamps - Stud Mount, Wire Harness Clip - Maximum Compatible Cable Diameter - 12.7 mm | 0.5 in

SMWHC-500-01

Price Range
$0.9562 - $0.3561

Stock Levels
4000 In stock
Attributes
  • Base Length
    1.177 in
  • Base Width
    0.394 in
  • Compatible Cable Diameter Range
    0.5 in
  • Maximum Compatible Cable Diameter
    0.5 in
  • Maximum Operating Temperature
    185 °F