Adhesive Mount Adjustable Cable Clamps have a ratcheting feature to hold and lock bundles securely. Clamps can be reopened for routing changes and are good in high-vibration applications; these clamps will not open unless tab is released. Adhesive base allows for easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Compatible Cable Diameter | Base Length | View | |
---|---|---|---|---|---|---|
22AAWC310400 | $0.251 - $0.3099 | 42000 In stock |
0.748 in
19.0 mm
|
|
1 in
25.4 mm
|
|
$1.1638 - $3.1237 | 5400 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
$0.3788 - $1.0362 | Request the lead time here |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
$0.9106 - $2.4472 | 1700 In stock |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
$0.2787 - $0.7632 | 10400 In stock |
0.65 in
16.5 mm
|
|
0.85 in
21.6 mm
|
||
22AAWC830930 | $0.7198 - $0.8887 | 25500 In stock |
1 in
25.4 mm
|
|
1.748 in
44.4 mm
|
|
$0.3139 - $0.3875 | 21500 In stock |
0.748 in
19.0 mm
|
|
1.445 in
36.7 mm
|
||
$0.4328 - $0.5342 | Request the lead time here |
1 in
25.4 mm
|
|
1.657 in
42.1 mm
|
||
$0.2636 - $0.3255 | 13898 In stock |
0.748 in
19.0 mm
|
|
1.28 in
32.5 mm
|
||
AKKL-10112A-RT | $1.0459 - $2.8633 | 7900 In stock |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
|
$1.2944 - $3.5448 | Request the lead time here |
1 in
25.4 mm
|
|
2.5 in
63.5 mm
|
||
$0.415 - $0.8966 | 429100 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
||
$0.9285 - $2.1625 | 1800 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
||
$0.5189 - $1.1211 | 100 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
||
AKKL-5775A-RT | $0.7153 - $1.5455 | 5000 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
|
$0.875 - $2.3527 | Request the lead time here |
1 in
25.4 mm
|
|
2 in
50.8 mm
|
||
$0.935 - $2.5106 | 4300 In stock |
0.750 in
19.1 mm
|
|
1.500 in
38.1 mm
|
||
$0.5852 - $1.5711 | 4000 In stock |
0.750 in
19.1 mm
|
|
1.000 in
25.4 mm
|
||
$0.6737 - $1.5694 | 575 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
||
AKKL-4756A-19 | $0.6449 - $1.7338 | 17100 In stock |
0.750 in
19.1 mm
|
|
1.250 in
31.8 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue