Cable Duct is a versatile cable management product. With both adhesive and screw mounting options available there is added flexibility in the application. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Width | Inside Height | Mounting Method | View | |
---|---|---|---|---|---|---|
RX3030-4 | $7.2901 - $12.7222 | Request the lead time here |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Adhesive
|
|
$4.5334 - $7.8209 | 50 In stock |
1.055 in
26.8 mm
|
1.055 in
26.8 mm
|
Screw
|
||
RX1313-4 | $3.5123 - $4.0023 | Request the lead time here |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Adhesive
|
|
$9.3115 - $23.1972 | 500 In stock |
1.429 in
36.3 mm
|
1.429 in
36.3 mm
|
Adhesive
|
||
$2.8179 - $3.1652 | 224 In stock |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Screw
|
||
$2.3278 - $2.6547 | Request the lead time here |
0.413 in
10.5 mm
|
0.413 in
10.5 mm
|
Screw
|
||
$6.3305 - $10.966 | 210 In stock |
0.882 in
22.4 mm
|
0.882 in
22.4 mm
|
Adhesive
|
||
$2.573 - $5.0847 | Request the lead time here |
0.535 in
13.6 mm
|
0.535 in
13.6 mm
|
Screw
|
||
$9.5772 - $16.6222 | 64 In stock |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Adhesive
|
||
$5.8608 - $10.1695 | 150 In stock |
1.429 in
36.3 mm
|
1.429 in
36.3 mm
|
Screw
|
||
RX2525-0 | $4.0023 - $6.902 | 1190 In stock |
0.882 in
22.4 mm
|
0.882 in
22.4 mm
|
Screw
|
|
RX1616-4 | $4.1045 - $8.066 | 70 In stock |
0.535 in
13.6 mm
|
0.535 in
13.6 mm
|
Adhesive
|
|
$7.4537 - $12.9262 | 142 In stock |
1.78 in
45.2 mm
|
1.78 in
45.2 mm
|
Screw
|
||
$4.6765 - $5.3095 | Request the lead time here |
0.705 in
17.9 mm
|
0.705 in
17.9 mm
|
Adhesive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue