Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Maximum Cable Bundle Diameter | Number of Conductors | View | |
---|---|---|---|---|---|---|
$0.6475 - $0.6816 | Request the lead time here |
PG 13.5
|
0.197 in
5 mm
|
3
|
||
Request the lead time here |
PG16
|
0.256 in
6.5 mm
|
3
|
|||
$0.4437 - $0.467 | Request the lead time here |
PG 9
|
0.079 in
2 mm
|
4
|
||
$1.9892 - $2.0939 | 25 In stock |
M32
|
0.315 in
8 mm
|
4
|
||
$0.5629 - $0.5925 | Request the lead time here |
PG 11
|
0.197 in
5 mm
|
3
|
||
$0.4925 - $0.5184 | Request the lead time here |
PG 11
|
0.177 in
4.5 mm
|
2
|
||
$0.8266 - $0.8701 | Request the lead time here |
M25
|
0.256 in
6.5 mm
|
4
|
||
$0.6358 - $0.6693 | 100 In stock |
M25
|
0.236 in
6 mm
|
3
|
||
$0.4125 - $0.4342 | 100 In stock |
PG 9
|
0.118 in
3 mm
|
2
|
||
$0.5916 - $0.6227 | Request the lead time here |
M25
|
0.236 in
6 mm
|
2
|
||
$2.5129 - $2.6452 | 10 In stock |
M40
|
0.236 in
6 mm
|
8
|
||
$0.5254 - $0.553 | Request the lead time here |
PG 11
|
0.157 in
4 mm
|
3
|
||
$0.6001 - $0.6317 | Request the lead time here |
PG 13.5
|
0.236 in
6 mm
|
2
|
||
$0.5279 - $0.5557 | Request the lead time here |
M20
|
0.236 in
6 mm
|
2
|
||
$0.4949 - $0.5209 | Request the lead time here |
M20
|
0.157 in
4 mm
|
2
|
||
$0.6151 - $0.6475 | Request the lead time here |
PG 13.5
|
0.157 in
4 mm
|
3
|
||
$0.5656 - $0.5954 | Request the lead time here |
M20
|
0.197 in
5 mm
|
4
|
||
$0.45 - $0.4737 | Request the lead time here |
M16
|
0.138 in
3.5 mm
|
4
|
||
$0.8788 - $0.9251 | Request the lead time here |
M25
|
0.236 in
6 mm
|
4
|
||
$0.8468 - $0.8914 | Request the lead time here |
PG16
|
0.236 in
6 mm
|
3
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue