Menu Search

Cable Gland Inserts

In stock

These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Cable Bundle Diameter Number of Conductors View
$0.8061 - $0.8485 Request the lead time here
PG 16
0.236 in
2
$1.9892 - $2.0939 25 In stock
M32
0.315 in
4
$0.4437 - $0.467 Request the lead time here
PG 9
0.079 in
4
$0.8468 - $0.8914 Request the lead time here
PG16
0.236 in
3
$0.6152 - $0.6476 Request the lead time here
M25
0.315 in
2
$0.4949 - $0.5209 Request the lead time here
M20
0.157 in
2
$0.4225 - $0.4447 Request the lead time here
M16
0.177 in
2
$0.5629 - $0.5925 Request the lead time here
PG 11
0.197 in
3
$0.4925 - $0.5184 Request the lead time here
PG 11
0.177 in
2
$0.8266 - $0.8701 Request the lead time here
M25
0.256 in
4
$0.6358 - $0.6693 100 In stock
M25
0.236 in
3
$0.4125 - $0.4342 100 In stock
PG 9
0.118 in
2
$0.5916 - $0.6227 Request the lead time here
M25
0.236 in
2
$2.5129 - $2.6452 10 In stock
M40
0.236 in
8
$0.6475 - $0.6816 Request the lead time here
PG 13.5
0.197 in
3
$0.6151 - $0.6475 Request the lead time here
PG 13.5
0.157 in
3
$0.5279 - $0.5557 Request the lead time here
M20
0.236 in
2
$1.9892 - $2.0939 25 In stock
M32
0.236 in
6
$0.5859 - $0.6167 Request the lead time here
PG 13.5
0.197 in
2
$0.5656 - $0.5954 Request the lead time here
M20
0.197 in
4
  • of 2
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-2X6-2

Price Range
$0.8485 - $0.8061

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG 16
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M32-4X8

Price Range
$2.0939 - $1.9892

Stock Levels
25 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M32
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 2 mm | 0.079 in; Black; TPE

MPSG-4X2-1

Price Range
$0.467 - $0.4437

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.079 in
  • Material
    TPE
  • Thread Size
    PG 9
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-3X6-1

Price Range
$0.8914 - $0.8468

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG16
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M25-2X8

Price Range
$0.6476 - $0.6152

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-M20-2X4

Price Range
$0.5209 - $0.4949

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    M20
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4.5 mm | 0.177 in; Black; TPE

MPSG-M16-2X4.5

Price Range
$0.4447 - $0.4225

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.177 in
  • Material
    TPE
  • Thread Size
    M16
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-1

Price Range
$0.5925 - $0.5629

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 11
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4.5 mm | 0.177 in; Black; TPE

MPSG-2X4.5-1

Price Range
$0.5184 - $0.4925

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.177 in
  • Material
    TPE
  • Thread Size
    PG 11
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 6.5 mm | 0.256 in; Black; TPE

MPSG-M25-4X4.6

Price Range
$0.8701 - $0.8266

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.256 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M25-3X6.5

Price Range
$0.6693 - $0.6358

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 3 mm | 0.118 in; Black; TPE

MPSG-2X3-1

Price Range
$0.4342 - $0.4125

Stock Levels
100 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.118 in
  • Material
    TPE
  • Thread Size
    PG 9
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M25-2X6

Price Range
$0.6227 - $0.5916

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 8; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M40-8X6.5

Price Range
$2.6452 - $2.5129

Stock Levels
10 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    8
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M40
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-2

Price Range
$0.6816 - $0.6475

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-3X4-2

Price Range
$0.6475 - $0.6151

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M20-2X6

Price Range
$0.5557 - $0.5279

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M20
Cord Grip Insert - Number of Conductors - 6; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M32-6X6

Price Range
$2.0939 - $1.9892

Stock Levels
25 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    6
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M32
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-2X5-1

Price Range
$0.6167 - $0.5859

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-M20-4X5

Price Range
$0.5954 - $0.5656

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    M20