Menu Search

Cable Gland Inserts

In stock

These cable gland inserts are designed to fit inside a metric cable gland. They are available with a various number of holes that allow several cables to be led through it simultaneously. They provide excellent watertight protection for each wire. There is no need for a gland for each wire, which reduces the space that is needed.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
27 results
Product SKUs information
Item Code Price range Availability Thread Size Maximum Cable Bundle Diameter Number of Conductors View
$0.4592 - $0.4833 Request the lead time here
PG 9
0.079 in
4
$0.8764 - $0.9226 Request the lead time here
PG16
0.236 in
3
$0.5122 - $0.5391 Request the lead time here
M20
0.157 in
2
$0.5826 - $0.6132 Request the lead time here
PG 11
0.197 in
3
$0.6211 - $0.6538 Request the lead time here
PG 13.5
0.236 in
2
$0.6064 - $0.6383 Request the lead time here
PG 13.5
0.197 in
2
$0.6774 - $0.713 Request the lead time here
M25
0.276 in
3
$2.0588 - $2.1672 25 In stock
M32
0.315 in
2
$0.6702 - $0.7055 Request the lead time here
PG 13.5
0.197 in
3
$0.6366 - $0.6702 Request the lead time here
PG 13.5
0.157 in
3
$2.0588 - $2.1672 25 In stock
M32
0.236 in
6
$0.4658 - $0.4903 Request the lead time here
M16
0.138 in
4
$0.9096 - $0.9575 Request the lead time here
M25
0.236 in
4
$2.0588 - $2.1672 25 In stock
M32
0.315 in
4
$0.4373 - $0.4603 Request the lead time here
M16
0.177 in
2
$0.8343 - $0.8782 Request the lead time here
PG 16
0.236 in
2
$0.6367 - $0.6703 Request the lead time here
M25
0.315 in
2
Request the lead time here
PG16
0.256 in
3
$0.5464 - $0.5751 Request the lead time here
M20
0.236 in
2
$0.5438 - $0.5724 Request the lead time here
PG 11
0.157 in
3
  • of 2
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 2 mm | 0.079 in; Black; TPE

MPSG-4X2-1

Price Range
$0.4833 - $0.4592

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.079 in
  • Material
    TPE
  • Thread Size
    PG 9
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-3X6-1

Price Range
$0.9226 - $0.8764

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG16
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-M20-2X4

Price Range
$0.5391 - $0.5122

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    M20
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-1

Price Range
$0.6132 - $0.5826

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 11
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-2X6-1

Price Range
$0.6538 - $0.6211

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-2X5-1

Price Range
$0.6383 - $0.6064

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 7 mm | 0.276 in; Black; TPE

MPSG-M25-3X7

Price Range
$0.713 - $0.6774

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.276 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M32-2X8

Price Range
$2.1672 - $2.0588

Stock Levels
25 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M32
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 5 mm | 0.197 in; Black; TPE

MPSG-3X5-2

Price Range
$0.7055 - $0.6702

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.197 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-3X4-2

Price Range
$0.6702 - $0.6366

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    PG 13.5
Cord Grip Insert - Number of Conductors - 6; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M32-6X6

Price Range
$2.1672 - $2.0588

Stock Levels
25 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    6
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M32
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 3.5 mm | 0.138 in; Black; TPE

MPSG-M16-4X3.5

Price Range
$0.4903 - $0.4658

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.138 in
  • Material
    TPE
  • Thread Size
    M16
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M25-4X6

Price Range
$0.9575 - $0.9096

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 4; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M32-4X8

Price Range
$2.1672 - $2.0588

Stock Levels
25 In stock
Attributes
  • Color
    Black
  • Number of Conductors
    4
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M32
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 4.5 mm | 0.177 in; Black; TPE

MPSG-M16-2X4.5

Price Range
$0.4603 - $0.4373

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.177 in
  • Material
    TPE
  • Thread Size
    M16
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-2X6-2

Price Range
$0.8782 - $0.8343

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    PG 16
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 8 mm | 0.315 in; Black; TPE

MPSG-M25-2X8

Price Range
$0.6703 - $0.6367

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.315 in
  • Material
    TPE
  • Thread Size
    M25
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 6.5 mm | 0.256 in; Black; TPE

MPSG-3x6.5-1


Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.256 in
  • Material
    TPE
  • Thread Size
    PG16
Cord Grip Insert - Number of Conductors - 2; Maximum Cable Bundle Diameter - 6 mm | 0.236 in; Black; TPE

MPSG-M20-2X6

Price Range
$0.5751 - $0.5464

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    2
  • Cable Bundle Diameter Range
    0.236 in
  • Material
    TPE
  • Thread Size
    M20
Cord Grip Insert - Number of Conductors - 3; Maximum Cable Bundle Diameter - 4 mm | 0.157 in; Black; TPE

MPSG-3X4-1

Price Range
$0.5724 - $0.5438

Stock Levels
Request the lead time here
Attributes
  • Color
    Black
  • Number of Conductors
    3
  • Cable Bundle Diameter Range
    0.157 in
  • Material
    TPE
  • Thread Size
    PG 11