Menu Search

Cable Glands - Straight

In stock

Straight Cable Glands are used in applications where the cable or cord must be routed in a straight line, and space is limited, resulting in an unobtrusive cord management solution. They also withstand impact, chemicals, and high temperatures while providing water-tight performance and strain relief. Designed for superior sealing, an o-ring is included for smaller sizes to meet the IP68 rating.

These are simple to install and remove because they are routed, providing a secure fit. It can withstand temperatures ranging from -4F to 212F (-20C to 100C). Commonly used in industrial machinery, commercial, and electrical applications.

  • Material: PA, Nylon
  • Colour: Black
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Thread Size View
CG-M12-1-BK $0.8947 - $1.7985 1900 In stock
M12
$1.6809 - $3.1181 2100 In stock
1/2 in
CG-PG11-2-BK $1.0329 - $1.9155 1200 In stock
PG11
CG-PG7-1-BK $1.0914 - $2.0261 3600 In stock
PG 7
CG-M40-1-BK $7.7204 - $15.5217 60 In stock
M40
$1.1938 - $2.216 1700 In stock
3/8 in
$5.0572 - $9.402 100 In stock
PG 29
$1.5243 - $2.8176 76200 In stock
1/2 in
$1.1938 - $2.216 Request the lead time here
3/8 in
CG-PG36-1-BK $15.4564 - $28.7126 10 In stock
PG 36
$3.0496 - $6.131 Request the lead time here
M32
$2.6729 - $4.4004 11200 In stock
3/4 in
CG-PG21-2-BK $2.3933 - $4.4478 100 In stock
PG 21
CG-M25-1-BK $1.7365 - $3.4913 850 In stock
M25
$2.3648 - $4.4004 6350 In stock
3/4 in
$2.5642 - $4.7485 Request the lead time here
PG 21
CG-M16-1-BK $0.9256 - $1.8607 400 In stock
M16
$4.2025 - $7.8193 Request the lead time here
1.000 in
$1.124 - $2.0895 1400 In stock
PG 13.5
CG-PG7-2-BK $0.8848 - $1.6462 Request the lead time here
PG 7
  • of 2
Cord Grip - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M12-1-BK

Price Range
$1.7985 - $0.8947

Stock Levels
1900 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.22 in
Cord Grip - Compatible Cable Diameter Range 10.0 - 14 mm | 0.394 - 0.551 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-1/2-3-BK

Price Range
$3.1181 - $1.6809

Stock Levels
2100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.394 - 0.551 in
  • Maximum Compatible Cable Diameter
    0.551 in
  • Minimum Compatible Cable Diameter
    0.394 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    1.87 in
Cord Grip Compatible Cable Diameter Range 5.0 - 10.0 mm | 0.197 - 0.394 in Mounting Thread Length 8.0 mm | 0.315 in Black

CG-PG11-2-BK

Price Range
$1.9155 - $1.0329

Stock Levels
1200 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.457 in
Cord Grip - Compatible Cable Diameter Range 2.0 - 5.0 mm | 0.079 - 0.197 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-1-BK

Price Range
$2.0261 - $1.0914

Stock Levels
3600 In stock
Attributes
  • Compatible Cable Diameter Range
    0.079 - 0.197 in
  • Maximum Compatible Cable Diameter
    0.197 in
  • Minimum Compatible Cable Diameter
    0.079 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in
Cord Grip - Compatible Cable Diameter Range 16.0 - 28.0 mm | 0.63 - 1.102 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M40-1-BK

Price Range
$15.5217 - $7.7204

Stock Levels
60 In stock
Attributes
  • Compatible Cable Diameter Range
    0.63 - 1.102 in
  • Maximum Compatible Cable Diameter
    1.102 in
  • Minimum Compatible Cable Diameter
    0.63 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    2.008 in
Cord Grip - Compatible Cable Diameter Range 3.0 - 7 mm | 0.118 - 0.276 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-1-BK

Price Range
$2.216 - $1.1938

Stock Levels
1700 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.276 in
  • Maximum Compatible Cable Diameter
    0.276 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cord Grip - Compatible Cable Diameter Range 12.0 - 20.0 mm | 0.472 - 0.787 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG29-1-BK

Price Range
$9.402 - $5.0572

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    2.087 in
Cord Grip - Compatible Cable Diameter Range 5.0 - 6 mm | 0.197 - 0.236 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-1/2-1-BK

Price Range
$2.8176 - $1.5243

Stock Levels
76200 In stock
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.354 in
  • Maximum Compatible Cable Diameter
    0.354 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.772 in
Cord Grip - Compatible Cable Diameter Range 5.0 - 10 mm | 0.197 - 0.394 in ; Mounting Thread Length 14.5 mm | 0.571 in ; Black

CG-NPT-3/8-2-BK

Price Range
$2.216 - $1.1938

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.197 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.197 in
  • Mounting Thread Length
    0.571 in
  • Overall Length
    1.752 in
Cord Grip - Compatible Cable Diameter Range 20.0 - 26.0 mm | 0.787 - 1.024 in ; Mounting Thread Length 13.0 mm | 0.512 in ; Black

CG-PG36-1-BK

Price Range
$28.7126 - $15.4564

Stock Levels
10 In stock
Attributes
  • Compatible Cable Diameter Range
    0.787 - 1.024 in
  • Maximum Compatible Cable Diameter
    1.024 in
  • Minimum Compatible Cable Diameter
    0.787 in
  • Mounting Thread Length
    0.512 in
  • Overall Length
    2.402 in
Cord Grip - Compatible Cable Diameter Range 12.0 - 21.0 mm | 0.472 - 0.827 in ; Mounting Thread Length 10.0 mm | 0.394 in ; Black

CG-M32-1-BK

Price Range
$6.131 - $3.0496

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.827 in
  • Maximum Compatible Cable Diameter
    0.827 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.394 in
  • Overall Length
    1.969 in
Cord Grip - Compatible Cable Diameter Range 14.0 - 18 mm | 0.551 - 0.709 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-2-BK

Price Range
$4.4004 - $2.6729

Stock Levels
11200 In stock
Attributes
  • Compatible Cable Diameter Range
    0.551 - 0.709 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.551 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cord Grip - Compatible Cable Diameter Range 13.0 - 18.0 mm | 0.512 - 0.709 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-2-BK

Price Range
$4.4478 - $2.3933

Stock Levels
100 In stock
Attributes
  • Compatible Cable Diameter Range
    0.512 - 0.709 in
  • Maximum Compatible Cable Diameter
    0.709 in
  • Minimum Compatible Cable Diameter
    0.512 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cord Grip - Compatible Cable Diameter Range 8.0 - 17.0 mm | 0.315 - 0.669 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M25-1-BK

Price Range
$3.4913 - $1.7365

Stock Levels
850 In stock
Attributes
  • Compatible Cable Diameter Range
    0.315 - 0.669 in
  • Maximum Compatible Cable Diameter
    0.669 in
  • Minimum Compatible Cable Diameter
    0.315 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.693 in
Cord Grip - Compatible Cable Diameter Range 9.0 - 16 mm | 0.354 - 0.630 in ; Mounting Thread Length 15.0 mm | 0.591 in ; Black

CG-NPT-3/4-1-BK

Price Range
$4.4004 - $2.3648

Stock Levels
6350 In stock
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.591 in
  • Overall Length
    2.047 in
Cord Grip - Compatible Cable Diameter Range 9.0 - 16.0 mm | 0.354 - 0.63 in ; Mounting Thread Length 11.0 mm | 0.433 in ; Black

CG-PG21-1-BK

Price Range
$4.7485 - $2.5642

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.354 - 0.63 in
  • Maximum Compatible Cable Diameter
    0.63 in
  • Minimum Compatible Cable Diameter
    0.354 in
  • Mounting Thread Length
    0.433 in
  • Overall Length
    1.87 in
Cord Grip - Compatible Cable Diameter Range 3.0 - 10.0 mm | 0.118 - 0.394 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-M16-1-BK

Price Range
$1.8607 - $0.9256

Stock Levels
400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.394 in
  • Maximum Compatible Cable Diameter
    0.394 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.398 in
Cord Grip - Compatible Cable Diameter Range 12.0 - 20 mm | 0.472 - 0.787 in ; Mounting Thread Length 18.0 mm | 0.709 in ; Black

CG-NPT-1-1-BK

Price Range
$7.8193 - $4.2025

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.472 - 0.787 in
  • Maximum Compatible Cable Diameter
    0.787 in
  • Minimum Compatible Cable Diameter
    0.472 in
  • Mounting Thread Length
    0.709 in
  • Overall Length
    2.382 in
Cord Grip - Compatible Cable Diameter Range 6.0 - 12.0 mm | 0.236 - 0.472 in ; Mounting Thread Length 9.0 mm | 0.354 in ; Black

CG-PG13.5-1-BK

Price Range
$2.0895 - $1.124

Stock Levels
1400 In stock
Attributes
  • Compatible Cable Diameter Range
    0.236 - 0.472 in
  • Maximum Compatible Cable Diameter
    0.472 in
  • Minimum Compatible Cable Diameter
    0.236 in
  • Mounting Thread Length
    0.354 in
  • Overall Length
    1.535 in
Cord Grip - Compatible Cable Diameter Range 3.0 - 6.5 mm | 0.118 - 0.256 in ; Mounting Thread Length 8.0 mm | 0.315 in ; Black

CG-PG7-2-BK

Price Range
$1.6462 - $0.8848

Stock Levels
Request the lead time here
Attributes
  • Compatible Cable Diameter Range
    0.118 - 0.256 in
  • Maximum Compatible Cable Diameter
    0.256 in
  • Minimum Compatible Cable Diameter
    0.118 in
  • Mounting Thread Length
    0.315 in
  • Overall Length
    1.201 in