Quantity | Unit price |
---|---|
1 - 4 | $165.20 |
5 - 9 | $156.90 |
10 + | $149.10 |
Nominal Inside Diameter | 6.0 mm |
---|---|
Nominal Inside Diameter | 0.236 in |
Roll Length | 22.966 ft |
Roll Length | 7.0 m |
Sold Per | Roll |
Color | Black |
Full Material | Nylon 6/6 Multifilament |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue