Quantity | Unit price |
---|---|
1 - 4 | $211.00 |
5 - 9 | $200.50 |
10 + | $190.50 |
Nominal Inside Diameter | 1.496 in |
---|---|
Nominal Inside Diameter | 38.0 mm |
Roll Length | 39.0 m |
Roll Length | 127.953 ft |
Sold Per | Roll |
Color | Black |
Full Material | Nylon 6/6 Multifilament |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue