Quantity | Unit price |
---|---|
1 - 4 | $278.10 |
5 - 9 | $264.20 |
10 + | $251.00 |
Nominal Inside Diameter | 2.48 in |
---|---|
Nominal Inside Diameter | 63.0 mm |
Roll Length | 64.0 m |
Roll Length | 209.974 ft |
Sold Per | Roll |
Color | Black |
Full Material | Nylon 6/6 Multifilament |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue