| Quantity | Unit price |
|---|---|
| 1 - 4 | $254.30 |
| 5 - 9 | $241.67 |
| 10 + | $229.56 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Nominal Inside Diameter | 0.197 in |
|---|---|
| Nominal Inside Diameter | 5.0 mm |
| Roll Length | 328.084 ft |
| Roll Length | 100.0 m |
| Color | Black |
| Full Material | Polyester |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue