Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Braided sleeving is used in a variety of different applications. From automotive to consumer appliances you can find these sleeves protecting cable bundles. Fully closed, self-closing, and hook & loop fastened wraps are all available in a variety of bundle diameters.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Color | Roll Length | Material | Nominal Inside Diameter | View | |
---|---|---|---|---|---|---|---|
$7.40 - $8.20 | 499 In stock |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.787 in
20.0 mm
|
||
$134.00 - $134.00 | 4 In stock |
Black;Grey
|
1148.294 ft
350.0 m
|
PES
|
0.315 in
8.0 mm
|
||
$226.40 - $251.50 | 7 In stock |
Black;Grey
|
492.126 ft
150.0 m
|
PES
|
0.984 in
25.0 mm
|
||
$189.00 - $189.00 | 4 In stock |
Orange
|
328.084 ft
100.0 m
|
PES
|
0.315 in
8.0 mm
|
||
$123.80 - $123.80 | 9 In stock |
Orange
|
164.042 ft
50.0 m
|
PES
|
0.512 in
13.0 mm
|
||
$128.30 - $128.30 | 19 In stock |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.142 in
29.0 mm
|
||
$180.70 - $200.80 | 7 In stock |
Black;Grey
|
656.168 ft
200.0 m
|
PES
|
0.787 in
20.0 mm
|
||
$171.60 - $171.60 | 19 In stock |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.496 in
38.0 mm
|
||
$5.90 - $6.50 | 500 In stock |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.63 in
16.0 mm
|
||
$172.50 - $191.70 | Request the lead time here |
Black;Grey
|
1148.294 ft
350.0 m
|
PES
|
0.394 in
10.0 mm
|
||
$377.60 - $419.60 | 13 In stock |
Black;Grey
|
328.084 ft
100.0 m
|
PES
|
2.52 in
64.0 mm
|
||
$71.90 - $79.90 | 19 In stock |
Black
|
82.021 ft
25.0 m
|
PES
|
0.748 in
19.0 mm
|
||
$147.30 - $147.30 | 19 In stock |
Orange
|
82.021 ft
25.0 m
|
PES
|
1.26 in
32.0 mm
|
||
$5.10 - $5.60 | 450 In stock |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.394 in
10.0 mm
|
||
$143.70 - $159.70 | Request the lead time here |
Black;Grey
|
1640.42 ft
500.0 m
|
PES
|
0.236 in
6.0 mm
|
||
$188.80 - $209.80 | 3 In stock |
Black;Grey
|
656.168 ft
200.0 m
|
PES
|
0.63 in
16.0 mm
|
||
PMMSCW-13 | $116.30 - $129.20 | 9 In stock |
Black
|
164.042 ft
50.0 m
|
PES
|
0.512 in
13.0 mm
|
|
$86.80 - $96.40 | 19 In stock |
Black
|
82.021 ft
25.0 m
|
PES
|
0.984 in
25.0 mm
|
||
$161.20 - $179.20 | 19 In stock |
Black
|
82.021 ft
25.0 m
|
PES
|
1.496 in
38.0 mm
|
||
$8.60 - $9.60 | 495 In stock |
Natural
|
3.281 ft
1.0 m
|
AI FOIL;FG;PES
|
0.984 in
25.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue