Menu Search

Cable Tie Mounts - Edge Mount

In stock

Edge Mount Cable Tie Holders have a very strong retention force when attached to the side of a metal panel and an even stronger retention force when attached to the side of a plastic panel. They are designed for fastening to the side of a panel allowing a cable tie to be passed through

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
16 results
Product SKUs information
Item Code Price range Availability Panel Thickness Range View
FTH-31-01 $0.5967 - $1.2594 42000 In stock
0.031 - 0.118 in
$0.519 - $0.6929 15991 In stock
0.028 - 0.118 in
$0.8936 - $1.1938 200 In stock
0.028 - 0.118 in
$0.7289 - $0.9704 500 In stock
0.028 - 0.118 in
$0.8936 - $1.1938 600 In stock
0.028 - 0.118 in
$0.8936 - $1.1938 47000 In stock
0.028 - 0.118 in
$0.6297 - $0.8417 400 In stock
0.028 - 0.118 in
$0.519 - $0.6929 Request the lead time here
0.028 - 0.118 in
$1.02 - $1.3607 100 In stock
0.118 - 0.236 in
$0.7289 - $0.9704 Request the lead time here
0.028 - 0.118 in
$0.7289 - $0.9704 400 In stock
0.028 - 0.118 in
$1.02 - $1.3607 300 In stock
0.118 - 0.236 in
550245 $0.519 - $0.6929 4000 In stock
0.028 - 0.118 in
$0.9546 - $1.2728 500 In stock
0.118 - 0.236 in
550252 $0.8936 - $1.1938 100 In stock
0.028 - 0.118 in
550247 $0.519 - $0.6929 Request the lead time here
0.028 - 0.118 in
Cable Tie Holder - Overall Height 14.5 mm | 0.570 in ; Overall Length 16 mm | 0.630 in ; Overall Width 10.9 mm | 0.430 in

FTH-31-01

Price Range
$1.2594 - $0.5967

Stock Levels
42000 In stock
Attributes
  • Cable Width
    0.189 in
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.031 in
  • Overall Height
    0.63 in
  • Overall Length
    0.571 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550244

Price Range
$0.6929 - $0.519

Stock Levels
15991 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.547 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550254

Price Range
$1.1938 - $0.8936

Stock Levels
200 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.472 in
Cable Tie Holder - Overall Height 171.7 mm | 6.76 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550279

Price Range
$0.9704 - $0.7289

Stock Levels
500 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    6.76 in
  • Overall Length
    0.787 in
  • Overall Width
    0.591 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550256

Price Range
$1.1938 - $0.8936

Stock Levels
600 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.547 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550253

Price Range
$1.1938 - $0.8936

Stock Levels
47000 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.547 in
Cable Tie Holder - Overall Height 160.0 mm | 6.299 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550277

Price Range
$0.8417 - $0.6297

Stock Levels
400 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    6.299 in
  • Overall Length
    0.787 in
  • Overall Width
    0.591 in
Cable Tie Holder - Overall Height 15.8 mm | 0.622 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550243

Price Range
$0.6929 - $0.519

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.622 in
  • Overall Length
    0.591 in
  • Overall Width
    0.472 in
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 17.1 mm | 0.673 in

550250

Price Range
$1.3607 - $1.02

Stock Levels
100 In stock
Attributes
  • Cable Width
    7.874 in
  • Compatible Cable Tie Width Range
    0.189 in
  • Maximum Compatible Cable Tie Width
    0.189 in
  • Maximum Panel Thickness
    0.236 in
  • Minimum Panel Thickness
    0.118 in
Cable Tie Holder - Overall Height 14.6 mm | 0.575 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 15.1 mm | 0.594 in

550251

Price Range
$0.9704 - $0.7289

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.575 in
  • Overall Length
    0.591 in
  • Overall Width
    0.594 in
Cable Tie Holder - Overall Height 174.0 mm | 6.85 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.0 mm | 0.591 in

550280

Price Range
$0.9704 - $0.7289

Stock Levels
400 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    6.85 in
  • Overall Length
    0.787 in
  • Overall Width
    0.591 in
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.1 mm | 0.594 in

550246

Price Range
$1.3607 - $1.02

Stock Levels
300 In stock
Attributes
  • Maximum Panel Thickness
    0.236 in
  • Minimum Panel Thickness
    0.118 in
  • Overall Height
    0.74 in
  • Overall Length
    0.787 in
  • Overall Width
    0.594 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550245

Price Range
$0.6929 - $0.519

Stock Levels
4000 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.472 in
Cable Tie Holder - Overall Height 18.8 mm | 0.74 in ; Overall Length 20.0 mm | 0.787 in ; Overall Width 15.1 mm | 0.594 in

550255

Price Range
$1.2728 - $0.9546

Stock Levels
500 In stock
Attributes
  • Maximum Panel Thickness
    0.236 in
  • Minimum Panel Thickness
    0.118 in
  • Overall Height
    0.74 in
  • Overall Length
    0.787 in
  • Overall Width
    0.594 in
Cable Tie Holder - Overall Height 15.8 mm | 0.622 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 12.0 mm | 0.472 in

550252

Price Range
$1.1938 - $0.8936

Stock Levels
100 In stock
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.622 in
  • Overall Length
    0.591 in
  • Overall Width
    0.472 in
Cable Tie Holder - Overall Height 15.6 mm | 0.614 in ; Overall Length 15.0 mm | 0.591 in ; Overall Width 13.9 mm | 0.547 in

550247

Price Range
$0.6929 - $0.519

Stock Levels
Request the lead time here
Attributes
  • Maximum Panel Thickness
    0.118 in
  • Minimum Panel Thickness
    0.028 in
  • Overall Height
    0.614 in
  • Overall Length
    0.591 in
  • Overall Width
    0.547 in