Four-Way adhesive mounts offer high versatility in terms of mounting options. The Range supports both adhesive and screw mount holders. The Adhesive Tie Mounts offer strong adhesion for quick and easy installation and are ideal for lightweight wire bungles. They also include a panel hole for optional screw fastening. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Length | Color | Overall Width | Mounting Method | Overall Height | View | |
---|---|---|---|---|---|---|---|---|
FTH-5A-RT-M | $0.2359 - $0.2752 | 67000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Acrylic Adhesive
|
0.24 in
6.1 mm
|
|
$0.241 - $0.4732 | 7000 In stock |
0.752 in
19.1 mm
|
White
|
0.752 in
19.1 mm
|
Rubber Adhesive
|
0.138 in
3.5 mm
|
||
$0.1847 - $0.3827 | 60000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Screw
|
0.28 in
7.1 mm
|
||
$0.1524 - $0.2991 | 85000 In stock |
0.752 in
19.1 mm
|
White
|
0.752 in
19.1 mm
|
None
|
0.138 in
3.5 mm
|
||
FTH-5A-RT-UVB-M | $0.216 - $0.4466 | 46000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Acrylic Adhesive
|
0.24 in
6.1 mm
|
|
FTH-10A-RT-M | $0.821 - $1.6925 | 2000 In stock |
2 in
50.8 mm
|
Natural
|
2 in
50.8 mm
|
Acrylic Adhesive
|
0.299 in
7.6 mm
|
|
$0.221 - $0.4336 | 93000 In stock |
0.752 in
19.1 mm
|
White
|
0.752 in
19.1 mm
|
Acrylic Adhesive
|
0.138 in
3.5 mm
|
||
$0.1437 - $0.2966 | 106000 In stock |
0.752 in
19.1 mm
|
Black
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
$0.22 - $0.4622 | 37000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Rubber Adhesive
|
0.24 in
6.1 mm
|
||
$0.1372 - $0.2844 | 76000 In stock |
0.752 in
19.1 mm
|
Natural
|
0.752 in
19.1 mm
|
Screw
|
0.24 in
6.1 mm
|
||
FTH-8A-RT-M | $0.6162 - $1.2729 | 4000 In stock |
1.5 in
38.1 mm
|
Natural
|
1.5 in
38.1 mm
|
Acrylic Adhesive
|
0.299 in
7.6 mm
|
|
18000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Screw
|
0.188 in
4.8 mm
|
|||
$0.2769 - $0.406 | Request the lead time here |
1 in
25.4 mm
|
Black
|
1 in
25.4 mm
|
Adhesive
|
0.189 in
4.8 mm
|
||
$0.2139 - $0.2496 | 1000 In stock |
1.000 in
25.4 mm
|
Natural
|
1.000 in
25.4 mm
|
Screw
|
0.188 in
4.8 mm
|
||
23TA00400 | $0.2517 - $0.3691 | 55000 In stock |
1 in
25.4 mm
|
Natural
|
1 in
25.4 mm
|
Acrylic Adhesive
|
0.189 in
4.8 mm
|
|
TMA005A | $0.2764 - $0.3456 | 71400 In stock |
1.102 in
28.0 mm
|
Natural
|
1.102 in
28 mm
|
Acrylic Adhesive
|
0.157 in
4.0 mm
|
|
FTH-5A-RT-C | $0.2789 - $0.6024 | Request the lead time here |
0.750 in
19.1 mm
|
Natural
|
0.750 in
19.1 mm
|
Acrylic Adhesive
|
0.240 in
6.1 mm
|
|
FTH-7A-RT-UVB-C | $0.3901 - $1.1638 | 12300 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Acrylic Adhesive
|
0.280 in
7.1 mm
|
|
$0.3112 - $0.9302 | 10400 In stock |
0.750 in
19.1 mm
|
Black
|
0.750 in
19.1 mm
|
Acrylic Adhesive
|
0.240 in
6.1 mm
|
||
$0.2693 - $0.5593 | 2000 In stock |
1.000 in
25.4 mm
|
Black
|
1.000 in
25.4 mm
|
Acrylic Adhesive
|
0.280 in
7.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue