Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Cap Nuts, also known as a Blind Nut or a Crown Nut, is a nut that has a domed end on one side. The Domed Cap Nut is used to cover exposed threaded stud, rod and bolt ends with a dome-like cap. This offers protection and safety to the fastening assembly, while also creating a finished appearance to the exposed threaded end.
Our range is made up from Hex Cap Dome Nuts that feature a hexagonal nut shape with the dome or cap that encloses external threads. They are offered with or without a molded-in locking thread for applications which require torque for a more secure assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Distance Across Flats | Color | Nut Form | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0625 - $0.0858 | 11000 In stock |
#8-32
|
0.330 in
8.4 mm
|
Natural
|
|
0.375 in
9.5 mm
|
||
| $0.0605 - $0.0831 | 3500 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
|
0.345 in
8.8 mm
|
||
| $0.0459 - $0.0628 | 16500 In stock |
1/4-20
|
0.425 in
10.8 mm
|
Natural
|
|
0.475 in
12.1 mm
|
||
| 0562511CN | $0.3569 - $0.8123 | 8750 In stock |
5/8-11
|
0.935 in
23.7 mm
|
Natural
|
Domed
|
0.970 in
24.6 mm
|
|
| $0.1536 - $0.2108 | 12000 In stock |
5/16-18
|
0.500 in
12.7 mm
|
Natural
|
|
0.530 in
13.5 mm
|
||
| 0537516CN | $0.2343 - $0.2732 | 30000 In stock |
3/8-16
|
0.565 in
14.4 mm
|
Natural
|
Domed
|
0.620 in
15.7 mm
|
|
| 0500632CN | $0.0795 - $0.0927 | 41000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Natural
|
Domed
|
0.345 in
8.8 mm
|
|
| $0.0897 - $0.2042 | 500 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
|
0.280 in
7.1 mm
|
||
| $0.0846 - $0.0987 | 4000 In stock |
#4-40
|
0.250 in
6.4 mm
|
Black
|
Domed
|
0.280 in
7.1 mm
|
||
| $0.1527 - $0.1782 | Request the lead time here |
M8 x 1.25
|
0.512 in
13.0 mm
|
Natural
|
Domed
|
0.591 in
15.0 mm
|
||
| $0.0875 - $0.1019 | 51000 In stock |
#6-32
|
0.305 in
7.7 mm
|
Black
|
Domed
|
0.345 in
8.8 mm
|
||
| $0.0875 - $0.1021 | 2000 In stock |
M4 x 0.7
|
0.276 in
7.0 mm
|
Natural
|
Domed
|
0.315 in
8.0 mm
|
||
| $0.6204 - $1.4129 | 1000 In stock |
M16 x 2.0
|
0.933 in
23.7 mm
|
Black
|
Domed
|
0.976 in
24.8 mm
|
||
| $0.0928 - $0.2112 | Request the lead time here |
#6-32
|
0.305 in
7.7 mm
|
Black
|
|
0.345 in
8.8 mm
|
||
| $0.0987 - $0.2247 | 1000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
|
0.400 in
10.2 mm
|
||
| $0.0504 - $0.0691 | Request the lead time here |
1/4-20
|
0.425 in
10.8 mm
|
Black
|
|
0.475 in
12.1 mm
|
||
| $0.283 - $0.3881 | 500 In stock |
7/16-14
|
0.750 in
19.1 mm
|
Natural
|
Domed
|
0.810 in
20.6 mm
|
||
| 05M200250CN | $0.6322 - $0.7374 | 1000 In stock |
M20 x 2.5
|
1.051 in
26.7 mm
|
Natural
|
Domed
|
1.146 in
29.1 mm
|
|
| $0.0683 - $0.0938 | 3000 In stock |
1/4-28
|
0.425 in
10.8 mm
|
Natural
|
Domed
|
0.475 in
12.1 mm
|
||
| $0.0624 - $0.0727 | 43000 In stock |
#10-24
|
0.365 in
9.3 mm
|
Black
|
Domed
|
0.400 in
10.2 mm