Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.0453 - $0.2833 44428 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
$0.0987 - $0.6147 9486 In stock
0.752 in
1.550 in
1.286 in
LDPE
1.150 in
CP23A $0.0543 - $0.3395 62994 In stock
0.551 in
0.938 in
0.787 in
LDPE
0.691 in
CP16A $0.0495 - $0.3085 273871 In stock
0.461 in
0.780 in
0.633 in
LDPE
0.551 in
$0.1376 - $0.861 23378 In stock
0.78 in
1.250 in
1.092 in
LDPE
0.967 in
$0.05 - $0.3123 6000 In stock
0.429 in
0.750 in
0.608 in
LDPE
0.532 in
$0.0524 - $0.3267 33103 In stock
0.531 in
0.813 in
0.668 in
LDPE
0.580 in
CP10A $0.0447 - $0.28 226226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
$0.1153 - $0.7209 76432 In stock
0.752 in
1.120 in
0.973 in
LDPE
0.869 in
$0.1323 - $0.8255 59436 In stock
0.882 in
1.750 in
1.527 in
LDPE
1.344 in
$0.3752 - $1.0411 12600 In stock
0.78 in
1.500 in
1.356 in
LDPE
1.292 in
$0.0531 - $0.3315 183462 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
$0.1004 - $0.6276 9960 In stock
0.709 in
1.125 in
0.933 in
LDPE
0.819 in
$0.0509 - $0.317 127304 In stock
0.429 in
0.690 in
0.548 in
LDPE
0.471 in
$0.0917 - $0.5712 34992 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
$0.0487 - $0.3042 75000 In stock
0.469 in
0.719 in
0.568 in
LDPE
0.500 in
$0.1253 - $0.7837 70949 In stock
0.752 in
1.620 in
1.465 in
LDPE
1.312 in
CP35A $0.0769 - $0.4797 12617 In stock
0.709 in
1.156 in
1.074 in
LDPE
0.935 in
$0.0435 - $0.272 20667 In stock
0.301 in
0.380 in
0.269 in
LDPE
0.209 in
$0.1681 - $0.4217 10000 In stock
1 in
2.160 in
1.938 in
LDPE
1.807 in
  • of 4
Center Pull-Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.2833 - $0.0453

Stock Levels
44428 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP44A

Price Range
$0.6147 - $0.0987

Stock Levels
9486 In stock
Attributes
  • D
    1.550 in
  • d1
    1.150 in
  • d2
    1.286 in
  • H
    0.752 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP23A

Price Range
$0.3395 - $0.0543

Stock Levels
62994 In stock
Attributes
  • D
    0.938 in
  • d1
    0.691 in
  • d2
    0.787 in
  • H
    0.551 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP16A

Price Range
$0.3085 - $0.0495

Stock Levels
273871 In stock
Attributes
  • D
    0.780 in
  • d1
    0.551 in
  • d2
    0.633 in
  • H
    0.461 in
Center Pull-Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
$0.861 - $0.1376

Stock Levels
23378 In stock
Attributes
  • D
    1.250 in
  • d1
    0.967 in
  • d2
    1.092 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.780 in ; LDPE ; Orange

CP15B

Price Range
$0.3123 - $0.05

Stock Levels
6000 In stock
Attributes
  • D
    0.750 in
  • d1
    0.532 in
  • d2
    0.608 in
  • H
    0.429 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP18A

Price Range
$0.3267 - $0.0524

Stock Levels
33103 In stock
Attributes
  • D
    0.813 in
  • d1
    0.580 in
  • d2
    0.668 in
  • H
    0.531 in
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.28 - $0.0447

Stock Levels
226226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP31A

Price Range
$0.7209 - $0.1153

Stock Levels
76432 In stock
Attributes
  • D
    1.120 in
  • d1
    0.869 in
  • d2
    0.973 in
  • H
    0.752 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP51A

Price Range
$0.8255 - $0.1323

Stock Levels
59436 In stock
Attributes
  • D
    1.750 in
  • d1
    1.344 in
  • d2
    1.527 in
  • H
    0.882 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP47A

Price Range
$1.0411 - $0.3752

Stock Levels
12600 In stock
Attributes
  • D
    1.500 in
  • d1
    1.292 in
  • d2
    1.356 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.3315 - $0.0531

Stock Levels
183462 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP29A

Price Range
$0.6276 - $0.1004

Stock Levels
9960 In stock
Attributes
  • D
    1.125 in
  • d1
    0.819 in
  • d2
    0.933 in
  • H
    0.709 in
Center Pull-Tab Plug - 0.850 in ; LDPE ; Orange

CP13A

Price Range
$0.317 - $0.0509

Stock Levels
127304 In stock
Attributes
  • D
    0.690 in
  • d1
    0.471 in
  • d2
    0.548 in
  • H
    0.429 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$0.5712 - $0.0917

Stock Levels
34992 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
Center Pull-Tab Plug - 0.813 in ; LDPE ; Orange

CP14A

Price Range
$0.3042 - $0.0487

Stock Levels
75000 In stock
Attributes
  • D
    0.719 in
  • d1
    0.500 in
  • d2
    0.568 in
  • H
    0.469 in
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP49A

Price Range
$0.7837 - $0.1253

Stock Levels
70949 In stock
Attributes
  • D
    1.620 in
  • d1
    1.312 in
  • d2
    1.465 in
  • H
    0.752 in
Center Pull-Tab Plug - 0.938 in ; LDPE ; Orange

CP35A

Price Range
$0.4797 - $0.0769

Stock Levels
12617 In stock
Attributes
  • D
    1.156 in
  • d1
    0.935 in
  • d2
    1.074 in
  • H
    0.709 in
Center Pull-Tab Plug - 0.590 in ; LDPE ; Orange

CP4A

Price Range
$0.272 - $0.0435

Stock Levels
20667 In stock
Attributes
  • D
    0.380 in
  • d1
    0.209 in
  • d2
    0.269 in
  • H
    0.301 in
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP57A

Price Range
$0.4217 - $0.1681

Stock Levels
10000 In stock
Attributes
  • D
    2.160 in
  • d1
    1.807 in
  • d2
    1.938 in
  • H
    1 in