Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 3
Image
Type 4
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.2728 - $0.4243 1900 In stock
0.472 in
1.693 in
LDPE
1.575 in
1
$0.2758 - $0.429 2000 In stock
0.472 in
1.772 in
LDPE
1.673 in
1
$0.2628 - $0.4088 2000 In stock
0.472 in
1.398 in
LDPE
1.26 in
1
$0.2987 - $0.4647 2000 In stock
0.472 in
2.008 in
LDPE
1.909 in
1
$0.2699 - $0.4199 Request the lead time here
0.472 in
1.594 in
LDPE
1.516 in
1
$0.2498 - $0.3886 2000 In stock
0.472 in
1.492 in
LDPE
1.323 in
1
$0.2815 - $0.4379 2000 In stock
0.472 in
1.87 in
LDPE
1.752 in
1
$0.3189 - $0.496 1900 In stock
0.472 in
2.126 in
LDPE
2.028 in
1
$0.0462 - $0.5473 60942 In stock
0.367 in
0.625 in
0.486 in
LDPE
0.422 in
3
CP10A $0.0457 - $0.5379 226226 In stock
0.374 in
0.625 in
0.463 in
LDPE
0.402 in
3
$0.0542 - $0.639 249023 In stock
0.531 in
0.840 in
0.695 in
LDPE
0.610 in
3
$0.0884 - $1.1054 9083 In stock
0.78 in
1.410 in
1.219 in
LDPE
1.093 in
3
$0.3669 - $4.5864 3000 In stock
0.72 in
1.906 in
1.735 in
LDPE
1.615 in
3
$0.6577 - $8.2243 5400 In stock
0.709 in
3.620 in
3.452 in
LDPE
3.320 in
3
MPP4A $0.1381 - $1.7258 2900 In stock
0.315 in
0.610 in
0.295 in
TPR
0.295 in
4
$0.0745 - $0.0828 2745 In stock
0.374 in
0.913 in
0.394 in
LDPE
0.315 in
1
$0.1738 - $0.193 4553 In stock
0.394 in
1.26 in
0.709 in
LDPE
0.61 in
1
$0.273 - $0.3034 1975 In stock
0.472 in
1.874 in
1.26 in
LDPE
1.161 in
1
$0.2481 - $0.2757 500 In stock
0.472 in
1.85 in
1.24 in
LDPE
1.142 in
1
$0.1331 - $1.6636 3378 In stock
0.78 in
1.250 in
1.092 in
LDPE
0.967 in
3
  • of 4
Center Pull-Tab Plug - ; LDPE ; Yellow

20572785

Price Range
$0.4243 - $0.2728

Stock Levels
1900 In stock
Attributes
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572792

Price Range
$0.429 - $0.2758

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572754

Price Range
$0.4088 - $0.2628

Stock Levels
2000 In stock
Attributes
  • d1
    1.26 in
  • d2
    1.398 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572815

Price Range
$0.4647 - $0.2987

Stock Levels
2000 In stock
Attributes
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572778

Price Range
$0.4199 - $0.2699

Stock Levels
Request the lead time here
Attributes
  • d1
    1.516 in
  • d2
    1.594 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572761

Price Range
$0.3886 - $0.2498

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572808

Price Range
$0.4379 - $0.2815

Stock Levels
2000 In stock
Attributes
  • d1
    1.752 in
  • d2
    1.87 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE ; Yellow

20572822

Price Range
$0.496 - $0.3189

Stock Levels
1900 In stock
Attributes
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Type
    1
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 0.781 in ; LDPE ; Orange

CP11A

Price Range
$0.5473 - $0.0462

Stock Levels
60942 In stock
Attributes
  • D
    0.625 in
  • d1
    0.422 in
  • d2
    0.486 in
  • H
    0.367 in
  • Type
    3
Center Pull-Tab Plug - 0.750 in ; LDPE ; Orange

CP10A

Price Range
$0.5379 - $0.0457

Stock Levels
226226 In stock
Attributes
  • D
    0.625 in
  • d1
    0.402 in
  • d2
    0.463 in
  • H
    0.374 in
  • Type
    3
Center Pull-Tab Plug - 0.780 in ; LDPE ; Orange

CP19A

Price Range
$0.639 - $0.0542

Stock Levels
249023 In stock
Attributes
  • D
    0.840 in
  • d1
    0.610 in
  • d2
    0.695 in
  • H
    0.531 in
  • Type
    3
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP42A

Price Range
$1.1054 - $0.0884

Stock Levels
9083 In stock
Attributes
  • D
    1.410 in
  • d1
    1.093 in
  • d2
    1.219 in
  • H
    0.78 in
  • Type
    3
Center Pull-Tab Plug - 1.125 in ; LDPE ; Orange

CP56A

Price Range
$4.5864 - $0.3669

Stock Levels
3000 In stock
Attributes
  • D
    1.906 in
  • d1
    1.615 in
  • d2
    1.735 in
  • H
    0.72 in
  • Type
    3
Center Pull-Tab Plug - 1.000 in ; LDPE ; Orange

CP71A

Price Range
$8.2243 - $0.6577

Stock Levels
5400 In stock
Attributes
  • D
    3.620 in
  • d1
    3.320 in
  • d2
    3.452 in
  • H
    0.709 in
  • Type
    3
Center Pull-Tab Plug - 0.944 in ; TPR ; Black

MPP4A

Price Range
$1.7258 - $0.1381

Stock Levels
2900 In stock
Attributes
  • D
    0.610 in
  • d1
    0.295 in
  • d2
    0.295 in
  • H
    0.315 in
  • Type
    4
Center Pull-Tab Plug - 8.0 mm | 0.315 in ; 10.0 mm | 0.394 in ; LDPE ; Yellow

498719

Price Range
$0.0828 - $0.0745

Stock Levels
2745 In stock
Attributes
  • D
    0.913 in
  • d1
    0.315 in
  • d2
    0.394 in
  • H
    0.374 in
  • Type
    1
Center Pull-Tab Plug - 15.5 mm | 0.61 in ; 18.0 mm | 0.709 in ; LDPE ; Yellow

498727

Price Range
$0.193 - $0.1738

Stock Levels
4553 In stock
Attributes
  • D
    1.26 in
  • d1
    0.61 in
  • d2
    0.709 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - 29.5 mm | 1.161 in ; 32.0 mm | 1.26 in ; LDPE ; Yellow

498735

Price Range
$0.3034 - $0.273

Stock Levels
1975 In stock
Attributes
  • D
    1.874 in
  • d1
    1.161 in
  • d2
    1.26 in
  • H
    0.472 in
  • Type
    1
Center Pull-Tab Plug - 29.0 mm | 1.142 in ; 31.5 mm | 1.24 in ; LDPE ; Yellow

498734

Price Range
$0.2757 - $0.2481

Stock Levels
500 In stock
Attributes
  • D
    1.85 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Type
    1
Center Pull-Tab Plug - 1.030 in ; LDPE ; Orange

CP37A

Price Range
$1.6636 - $0.1331

Stock Levels
3378 In stock
Attributes
  • D
    1.250 in
  • d1
    0.967 in
  • d2
    1.092 in
  • H
    0.78 in
  • Type
    3