Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.05 - $0.3123 | 6000 In stock |
0.429 in
10.9 mm
|
0.750 in
19.1 mm
|
0.608 in
15.4 mm
|
LDPE
|
0.532 in
13.5 mm
|
|
||
| CP12A | $0.0475 - $0.2978 | 55500 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
|
| CP24A | $0.0614 - $0.3846 | 280 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
|
| CP10A | $0.0447 - $0.28 | 226226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
|
| $0.0531 - $0.3315 | 183462 In stock |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
| $0.0917 - $0.5712 | 34992 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm
|
|
||
| CP35A | $0.0769 - $0.4797 | 12617 In stock |
0.709 in
18.0 mm
|
1.156 in
29.4 mm
|
1.074 in
27.3 mm
|
LDPE
|
0.935 in
23.7 mm
|
|
|
| $0.0524 - $0.3267 | 33103 In stock |
0.531 in
13.5 mm
|
0.813 in
20.7 mm
|
0.668 in
17 mm
|
LDPE
|
0.580 in
14.7 mm
|
|
||
| $0.1579 - $0.9913 | 8000 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
|
||
| $0.0509 - $0.317 | 127304 In stock |
0.429 in
10.9 mm
|
0.690 in
17.5 mm
|
0.548 in
13.9 mm
|
LDPE
|
0.471 in
12 mm
|
|
||
| $0.1004 - $0.6276 | 9960 In stock |
0.709 in
18.0 mm
|
1.125 in
28.6 mm
|
0.933 in
23.7 mm
|
LDPE
|
0.819 in
20.8 mm
|
|
||
| $0.3752 - $1.0411 | 12600 In stock |
0.78 in
19.8 mm
|
1.500 in
38.1 mm
|
1.356 in
34.4 mm
|
LDPE
|
1.292 in
32.8 mm
|
|
||
| $0.0435 - $0.272 | 20667 In stock |
0.301 in
7.64 mm
|
0.380 in
9.7 mm
|
0.269 in
6.8 mm
|
LDPE
|
0.209 in
5.3 mm
|
|
||
| $0.0885 - $0.5537 | 57500 In stock |
0.752 in
19.1 mm
|
1.340 in
34 mm
|
1.146 in
29.1 mm
|
LDPE
|
1.026 in
26.1 mm
|
|
||
| $0.1681 - $0.4217 | 10000 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
|
||
| $0.0437 - $0.272 | 50000 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm
|
|
||
| $0.3285 - $0.8191 | 33898 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
1
|
||
| $0.0466 - $0.2914 | 20000 In stock |
0.37 in
9.4 mm
|
0.530 in
13.5 mm
|
0.396 in
10.1 mm
|
LDPE
|
0.330 in
8.4 mm
|
|
||
| $0.3813 - $0.9531 | 3500 In stock |
0.472 in
12.0 mm
|
1.083 in
27.5 mm
|
0.764 in
19.4 mm
|
TPR
|
0.764 in
19.4 mm
|
1
|
||
| $0.1285 - $0.1427 | 1009 In stock |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm