Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2758 - $0.429 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.772 in
45.0 mm
|
LDPE - PIR
|
1.673 in
42.5 mm
|
Tapered
|
||
| $0.2628 - $0.4088 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.398 in
35.5 mm
|
LDPE - PIR
|
1.26 in
32.0 mm
|
Tapered
|
||
| $0.2815 - $0.4379 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE - PIR
|
1.752 in
44.5 mm
|
Tapered
|
||
| $0.2987 - $0.4647 | 2000 In stock |
0.472 in
12.0 mm
|
|
2.008 in
51.0 mm
|
LDPE - PIR
|
1.909 in
48.5 mm
|
Tapered
|
||
| $0.2699 - $0.4199 | 1500 In stock |
0.472 in
12.0 mm
|
|
1.594 in
40.5 mm
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Tapered
|
||
| $0.3189 - $0.496 | 1900 In stock |
0.472 in
12.0 mm
|
|
2.126 in
54.0 mm
|
LDPE - PIR
|
2.028 in
51.5 mm
|
Tapered
|
||
| $0.2498 - $0.3886 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.492 in
37.9 mm
|
LDPE - PIR
|
1.323 in
33.6 mm
|
Tapered
|
||
| $0.2728 - $0.4243 | 1900 In stock |
0.472 in
12.0 mm
|
|
1.693 in
43.0 mm
|
LDPE - PIR
|
1.575 in
40.0 mm
|
Tapered
|
||
| $0.1004 - $0.6276 | 9960 In stock |
0.709 in
18.0 mm
|
1.125 in
28.6 mm
|
0.933 in
23.7 mm
|
LDPE
|
0.819 in
20.8 mm
|
|
||
| $0.0524 - $0.3267 | 33103 In stock |
0.531 in
13.5 mm
|
0.813 in
20.7 mm
|
0.668 in
17 mm
|
LDPE
|
0.580 in
14.7 mm
|
|
||
| CP12A | $0.0475 - $0.2978 | 55500 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
|
| CP24A | $0.0614 - $0.3846 | 280 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
|
| $0.1579 - $0.9913 | 8000 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm
|
|
||
| $0.0453 - $0.2833 | 44428 In stock |
0.367 in
9.32 mm
|
0.625 in
15.9 mm
|
0.486 in
12.3 mm
|
LDPE
|
0.422 in
10.7 mm
|
|
||
| CP23A | $0.0543 - $0.3395 | 62994 In stock |
0.551 in
14.0 mm
|
0.938 in
23.8 mm
|
0.787 in
20 mm
|
LDPE
|
0.691 in
17.6 mm
|
|
|
| $0.0487 - $0.3042 | 75000 In stock |
0.469 in
11.9 mm
|
0.719 in
18.3 mm
|
0.568 in
14.4 mm
|
LDPE
|
0.500 in
12.7 mm
|
|
||
| CP10A | $0.0447 - $0.28 | 226226 In stock |
0.374 in
9.5 mm
|
0.625 in
15.9 mm
|
0.463 in
11.8 mm
|
LDPE
|
0.402 in
10.2 mm
|
|
|
| $0.0531 - $0.3315 | 183462 In stock |
0.531 in
13.5 mm
|
0.840 in
21.3 mm
|
0.695 in
17.7 mm
|
LDPE
|
0.610 in
15.5 mm
|
|
||
| $0.0917 - $0.5712 | 34992 In stock |
0.78 in
19.8 mm
|
1.410 in
35.8 mm
|
1.219 in
31 mm
|
LDPE
|
1.093 in
27.8 mm
|
|
||
| CP16A | $0.0495 - $0.3085 | 273871 In stock |
0.461 in
11.7 mm
|
0.780 in
19.8 mm
|
0.633 in
16.1 mm
|
LDPE
|
0.551 in
14 mm