Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.3535 - $0.8851 | 9470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| MPP20A | $0.1022 - $0.6388 | 13999 In stock |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
0.453 in
11.5 mm
|
TPR
|
0.453 in
11.5 mm
|
1
|
|
| $0.0642 - $0.0713 | 11210 In stock |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| $0.1412 - $0.1569 | 2000 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| $0.0432 - $0.2688 | 19948 In stock |
0.327 in
8.3 mm
|
0.469 in
11.9 mm
|
0.303 in
7.7 mm
|
LDPE
|
0.239 in
6.1 mm
|
|
||
| $0.2699 - $0.4199 | 1500 In stock |
0.472 in
12.0 mm
|
|
1.594 in
40.5 mm
|
LDPE - PIR
|
1.516 in
38.5 mm
|
Tapered
|
||
| $0.2815 - $0.4379 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE - PIR
|
1.752 in
44.5 mm
|
Tapered
|
||
| $0.2987 - $0.4647 | 2000 In stock |
0.472 in
12.0 mm
|
|
2.008 in
51.0 mm
|
LDPE - PIR
|
1.909 in
48.5 mm
|
Tapered
|
||
| $0.2758 - $0.429 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.772 in
45.0 mm
|
LDPE - PIR
|
1.673 in
42.5 mm
|
Tapered
|
||
| $0.2498 - $0.3886 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.492 in
37.9 mm
|
LDPE - PIR
|
1.323 in
33.6 mm
|
Tapered
|
||
| $0.2728 - $0.4243 | 1900 In stock |
0.472 in
12.0 mm
|
|
1.693 in
43.0 mm
|
LDPE - PIR
|
1.575 in
40.0 mm
|
Tapered
|
||
| $0.2628 - $0.4088 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.398 in
35.5 mm
|
LDPE - PIR
|
1.26 in
32.0 mm
|
Tapered
|
||
| $0.3189 - $0.496 | 1900 In stock |
0.472 in
12.0 mm
|
|
2.126 in
54.0 mm
|
LDPE - PIR
|
2.028 in
51.5 mm
|
Tapered
|
||
| $0.317 - $0.7048 | 1350 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE - PIR
|
2.165 in
55.0 mm
|
|
||
| $0.0728 - $0.0809 | 1000 In stock |
0.374 in
9.5 mm
|
0.917 in
23.3 mm
|
0.374 in
9.5 mm
|
LDPE
|
0.276 in
7.0 mm
|
|
||
| $0.1697 - $0.1886 | 1500 In stock |
0.394 in
10.0 mm
|
1.22 in
31.0 mm
|
0.669 in
17.0 mm
|
LDPE - PIR
|
0.571 in
14.5 mm
|
|
||
| $0.2568 - $0.2853 | 500 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE - PIR
|
1.142 in
29.0 mm
|
|
||
| $0.1225 - $0.7648 | 220 In stock |
0.701 in
17.8 mm
|
1.138 in
28.9 mm
|
1.004 in
25.5 mm
|
LDPE - PIR
|
0.886 in
22.5 mm
|
|
||
| $0.1861 - $0.2069 | 33500 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| $0.0509 - $0.318 | 9134 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE - PIR
|
0.646 in
16.4 mm