Menu Search

Center Pull Plugs

In stock

These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.

The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.

  • Material: LDPE, TPR, Low Density Polyethylene
  • Colour: Yellow, Red, Black, Orange

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Show less filters Show more filters
80 results
Product SKUs information
Item Code Price range Availability H D d2 Material d1 Type View
$0.2815 - $0.4379 2000 In stock
0.472 in
1.87 in
LDPE - PIR
1.752 in
Tapered
$0.2987 - $0.4647 2000 In stock
0.472 in
2.008 in
LDPE - PIR
1.909 in
Tapered
$0.2728 - $0.4243 1900 In stock
0.472 in
1.693 in
LDPE - PIR
1.575 in
Tapered
$0.2498 - $0.3886 2000 In stock
0.472 in
1.492 in
LDPE - PIR
1.323 in
Tapered
$0.3189 - $0.496 1900 In stock
0.472 in
2.126 in
LDPE - PIR
2.028 in
Tapered
$0.2628 - $0.4088 2000 In stock
0.472 in
1.398 in
LDPE - PIR
1.26 in
Tapered
$0.2758 - $0.429 2000 In stock
0.472 in
1.772 in
LDPE - PIR
1.673 in
Tapered
$0.2699 - $0.4199 1500 In stock
0.472 in
1.594 in
LDPE - PIR
1.516 in
Tapered
$0.0432 - $0.2688 19948 In stock
0.327 in
0.469 in
0.303 in
LDPE
0.239 in
MPP4A $0.1427 - $0.3589 2900 In stock
0.315 in
0.610 in
0.295 in
TPR
0.295 in
1
$0.0771 - $0.0857 745 In stock
0.374 in
0.913 in
0.394 in
LDPE
0.315 in
$1.3793 - $3.0653 1539 In stock
0.984 in
2.937 in
2.764 in
LDPE - PIR
2.654 in
$0.0728 - $0.0809 1000 In stock
0.374 in
0.917 in
0.374 in
LDPE
0.276 in
$0.1697 - $0.1886 1500 In stock
0.394 in
1.22 in
0.669 in
LDPE - PIR
0.571 in
$0.2568 - $0.2853 500 In stock
0.472 in
1.85 in
1.24 in
LDPE - PIR
1.142 in
$0.1225 - $0.7648 220 In stock
0.701 in
1.138 in
1.004 in
LDPE - PIR
0.886 in
$0.2451 - $0.2722 Request the lead time here
0.472 in
1.661 in
1.102 in
LDPE
0.984 in
$0.4011 - $1.0025 4012 In stock
0.961 in
2.660 in
2.464 in
LDPE
2.300 in
$0.3621 - $2.2688 7374 In stock
0.394 in
0.846 in
0.501 in
TPR
0.501 in
1
$0.0682 - $0.0759 5000 In stock
0.374 in
0.831 in
0.315 in
LDPE - PIR
0.236 in
  • of 4
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572808

Price Range
$0.4379 - $0.2815

Stock Levels
2000 In stock
Attributes
  • d1
    1.752 in
  • d2
    1.87 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572815

Price Range
$0.4647 - $0.2987

Stock Levels
2000 In stock
Attributes
  • d1
    1.909 in
  • d2
    2.008 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572785

Price Range
$0.4243 - $0.2728

Stock Levels
1900 In stock
Attributes
  • d1
    1.575 in
  • d2
    1.693 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572761

Price Range
$0.3886 - $0.2498

Stock Levels
2000 In stock
Attributes
  • d1
    1.323 in
  • d2
    1.492 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572822

Price Range
$0.496 - $0.3189

Stock Levels
1900 In stock
Attributes
  • d1
    2.028 in
  • d2
    2.126 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572754

Price Range
$0.4088 - $0.2628

Stock Levels
2000 In stock
Attributes
  • d1
    1.26 in
  • d2
    1.398 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572792

Price Range
$0.429 - $0.2758

Stock Levels
2000 In stock
Attributes
  • d1
    1.673 in
  • d2
    1.772 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - ; LDPE - PIR ; Yellow

20572778

Price Range
$0.4199 - $0.2699

Stock Levels
1500 In stock
Attributes
  • d1
    1.516 in
  • d2
    1.594 in
  • H
    0.472 in
  • Type
    Tapered
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 0.630 in ; LDPE ; Orange

CP5A

Price Range
$0.2688 - $0.0432

Stock Levels
19948 In stock
Attributes
  • D
    0.469 in
  • d1
    0.239 in
  • d2
    0.303 in
  • H
    0.327 in
Center Pull-Tab Plug - ; TPR ; Black

MPP4A

Price Range
$0.3589 - $0.1427

Stock Levels
2900 In stock
Attributes
  • D
    0.610 in
  • d1
    0.295 in
  • d2
    0.295 in
  • H
    0.315 in
  • Type
    1
Center Pull-Tab Plug - 8.0 mm | 0.315 in ; 10.0 mm | 0.394 in ; LDPE ; Yellow

498719

Price Range
$0.0857 - $0.0771

Stock Levels
745 In stock
Attributes
  • D
    0.913 in
  • d1
    0.315 in
  • d2
    0.394 in
  • H
    0.374 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 67.4 mm | 2.654 in ; 70.2 mm | 2.764 in ; LDPE - PIR ; Red

110042

Price Range
$3.0653 - $1.3793

Stock Levels
1539 In stock
Attributes
  • D
    2.937 in
  • d1
    2.654 in
  • d2
    2.764 in
  • H
    0.984 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 7.0 mm | 0.276 in ; 9.5 mm | 0.374 in ; LDPE ; Yellow

498718

Price Range
$0.0809 - $0.0728

Stock Levels
1000 In stock
Attributes
  • D
    0.917 in
  • d1
    0.276 in
  • d2
    0.374 in
  • H
    0.374 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 14.5 mm | 0.571 in ; 17.0 mm | 0.669 in ; LDPE - PIR ; Yellow

498726

Price Range
$0.1886 - $0.1697

Stock Levels
1500 In stock
Attributes
  • D
    1.22 in
  • d1
    0.571 in
  • d2
    0.669 in
  • H
    0.394 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 29.0 mm | 1.142 in ; 31.5 mm | 1.24 in ; LDPE - PIR ; Yellow

498734

Price Range
$0.2853 - $0.2568

Stock Levels
500 In stock
Attributes
  • D
    1.85 in
  • d1
    1.142 in
  • d2
    1.24 in
  • H
    0.472 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 22.5 mm | 0.886 in ; 25.5 mm | 1.004 in ; LDPE - PIR ; Red

10418

Price Range
$0.7648 - $0.1225

Stock Levels
220 In stock
Attributes
  • D
    1.138 in
  • d1
    0.886 in
  • d2
    1.004 in
  • H
    0.701 in
  • Commodity Code
    3923509000
Center Pull-Tab Plug - 25.0 mm | 0.984 in ; 28.0 mm | 1.102 in ; LDPE ; Yellow

498733

Price Range
$0.2722 - $0.2451

Stock Levels
Request the lead time here
Attributes
  • D
    1.661 in
  • d1
    0.984 in
  • d2
    1.102 in
  • H
    0.472 in
  • Commodity Code
    3926909790
Center Pull-Tab Plug - 1.250 in ; LDPE ; Orange

CP65A

Price Range
$1.0025 - $0.4011

Stock Levels
4012 In stock
Attributes
  • D
    2.660 in
  • d1
    2.300 in
  • d2
    2.464 in
  • H
    0.961 in
Center Pull-Tab Plug - ; TPR ; Black

MPP30A

Price Range
$2.2688 - $0.3621

Stock Levels
7374 In stock
Attributes
  • D
    0.846 in
  • d1
    0.501 in
  • d2
    0.501 in
  • H
    0.394 in
  • Type
    1
Center Pull-Tab Plug - 6.0 mm | 0.236 in ; 8.0 mm | 0.315 in ; LDPE - PIR ; Yellow

498717

Price Range
$0.0759 - $0.0682

Stock Levels
5000 In stock
Attributes
  • D
    0.831 in
  • d1
    0.236 in
  • d2
    0.315 in
  • H
    0.374 in
  • Commodity Code
    3926909790