Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0437 - $0.272 | 50000 In stock |
0.374 in
9.5 mm
|
0.531 in
13.5 mm
|
0.370 in
9.4 mm
|
LDPE
|
0.302 in
7.7 mm
|
|
||
| $0.3285 - $0.8191 | 33898 In stock |
0.394 in
10.0 mm
|
1.004 in
25.5 mm
|
0.693 in
17.6 mm
|
TPR
|
0.693 in
17.6 mm
|
1
|
||
| $0.1028 - $0.1142 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
|
||
| $0.1861 - $0.2069 | 33500 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
|
||
| $0.0509 - $0.318 | 9134 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE - PIR
|
0.646 in
16.4 mm
|
|
||
| MPP20A | $0.1022 - $0.6388 | 13999 In stock |
0.394 in
10.0 mm
|
0.768 in
19.5 mm
|
0.453 in
11.5 mm
|
TPR
|
0.453 in
11.5 mm
|
1
|
|
| $0.381 - $1.0605 | 6000 In stock |
0.461 in
11.7 mm
|
2.031 in
51.6 mm
|
1.835 in
46.6 mm
|
LDPE
|
1.820 in
46.2 mm
|
|
||
| $0.0466 - $0.2914 | 20000 In stock |
0.37 in
9.4 mm
|
0.530 in
13.5 mm
|
0.396 in
10.1 mm
|
LDPE
|
0.330 in
8.4 mm
|
|
||
| $0.1412 - $0.1569 | 2000 In stock |
0.394 in
10.0 mm
|
1.161 in
29.5 mm
|
0.61 in
15.5 mm
|
LDPE - PIR
|
0.531 in
13.5 mm
|
|
||
| $0.1285 - $0.1427 | 1009 In stock |
0.374 in
9.5 mm
|
1.043 in
26.5 mm
|
0.492 in
12.5 mm
|
LDPE
|
0.413 in
10.5 mm
|
|
||
| $0.0406 - $0.2541 | 17103 In stock |
0.433 in
11.0 mm
|
0.677 in
17.2 mm
|
0.539 in
13.7 mm
|
LDPE - PIR
|
0.461 in
11.7 mm
|
|
||
| $0.949 - $2.1087 | 300 In stock |
1.039 in
26.4 mm
|
2.248 in
57.1 mm
|
2.075 in
52.7 mm
|
LDPE - PIR
|
1.898 in
48.2 mm
|
|
||
| $0.3535 - $0.8851 | 9470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
|
||
| $0.0642 - $0.0713 | 11210 In stock |
0.374 in
9.5 mm
|
0.799 in
20.3 mm
|
0.276 in
7.0 mm
|
LDPE - PIR
|
0.197 in
5.0 mm
|
|
||
| $0.3813 - $0.9531 | 3500 In stock |
0.472 in
12.0 mm
|
1.083 in
27.5 mm
|
0.764 in
19.4 mm
|
TPR
|
0.764 in
19.4 mm
|
1
|
||
| $0.222 - $0.2467 | 5500 In stock |
0.472 in
12.0 mm
|
1.575 in
40.0 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
|
||
| $0.1926 - $0.214 | 5047 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.787 in
20.0 mm
|
LDPE - PIR
|
0.709 in
18.0 mm
|
|
||
| CP12A | $0.0475 - $0.2978 | 55500 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
|
|
| CP24A | $0.0614 - $0.3846 | 280 In stock |
0.591 in
15.0 mm
|
1.000 in
25.4 mm
|
0.825 in
21 mm
|
LDPE
|
0.727 in
18.5 mm
|
|
|
| $0.1579 - $0.9913 | 8000 In stock |
0.709 in
18.0 mm
|
1.530 in
38.9 mm
|
1.360 in
34.5 mm
|
LDPE
|
1.235 in
31.4 mm