These Center Pull Plugs are used to seal electrical wire ends. Due to the tapered design, the item can plug multiple inner diameters. These plugs' snug fit and secure seal prevents undesired substances from entering the open tube or hole, protecting internal components and ensuring optimal performance.
The integrated centre tab is designed for quick and easy removal and installation by hand and with a tool. It protects against damage, dirt, moisture, and corrosion during storage and shipping. Used in various applications, including electrical cables in machinery, equipment, and control panels.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | H | D | d2 | Material | d1 | Type | View | |
---|---|---|---|---|---|---|---|---|---|
$0.1279 - $1.6013 | 65736 In stock |
0.882 in
22.4 mm
|
1.750 in
44.5 mm
|
1.527 in
38.8 mm
|
LDPE
|
1.344 in
34.1 mm
|
3
|
||
$0.3872 - $4.8507 | 4012 In stock |
0.961 in
24.4 mm
|
2.660 in
67.6 mm
|
2.464 in
62.6 mm
|
LDPE
|
2.300 in
58.4 mm
|
3
|
||
$0.1738 - $0.193 | 4553 In stock |
0.394 in
10.0 mm
|
1.26 in
32.0 mm
|
0.709 in
18.0 mm
|
LDPE
|
0.61 in
15.5 mm
|
1
|
||
$0.273 - $0.3034 | 1975 In stock |
0.472 in
12.0 mm
|
1.874 in
47.6 mm
|
1.26 in
32.0 mm
|
LDPE
|
1.161 in
29.5 mm
|
1
|
||
$0.2481 - $0.2757 | 500 In stock |
0.472 in
12.0 mm
|
1.85 in
47.0 mm
|
1.24 in
31.5 mm
|
LDPE
|
1.142 in
29.0 mm
|
1
|
||
$0.1183 - $1.4789 | 5220 In stock |
0.701 in
17.8 mm
|
1.138 in
28.9 mm
|
1.004 in
25.5 mm
|
LDPE
|
0.886 in
22.5 mm
|
1
|
||
$0.1798 - $0.1999 | 33500 In stock |
0.394 in
10.0 mm
|
1.339 in
34.0 mm
|
0.768 in
19.5 mm
|
LDPE
|
0.689 in
17.5 mm
|
1
|
||
$0.0521 - $0.6147 | 11145 In stock |
0.484 in
12.3 mm
|
0.874 in
22.2 mm
|
0.72 in
18.3 mm
|
LDPE
|
0.646 in
16.4 mm
|
1
|
||
CP12A | $0.0485 - $0.5736 | 95000 In stock |
0.406 in
10.3 mm
|
0.656 in
16.7 mm
|
0.512 in
13 mm
|
LDPE
|
0.448 in
11.4 mm
|
3
|
|
CP16A | $0.0504 - $0.5964 | 33871 In stock |
0.461 in
11.7 mm
|
0.780 in
19.8 mm
|
0.633 in
16.1 mm
|
LDPE
|
0.551 in
14 mm
|
3
|
|
$0.0445 - $0.5255 | 20692 In stock |
0.301 in
7.64 mm
|
0.380 in
9.7 mm
|
0.269 in
6.8 mm
|
LDPE
|
0.209 in
5.3 mm
|
3
|
||
$0.3421 - $4.2754 | 9470 In stock |
0.461 in
11.7 mm
|
2.530 in
64.3 mm
|
2.270 in
57.7 mm
|
LDPE
|
2.230 in
56.6 mm
|
3
|
||
$0.1925 - $0.2137 | 23500 In stock |
0.433 in
11.0 mm
|
1.406 in
35.7 mm
|
0.846 in
21.5 mm
|
LDPE
|
0.748 in
19.0 mm
|
1
|
||
$0.3064 - $3.8299 | 1350 In stock |
1.024 in
26.0 mm
|
2.559 in
65.0 mm
|
2.402 in
61.0 mm
|
LDPE
|
2.165 in
55.0 mm
|
1
|
||
$0.1322 - $0.1469 | 61535 In stock |
0.394 in
10.0 mm
|
1.118 in
28.4 mm
|
0.571 in
14.5 mm
|
LDPE
|
0.492 in
12.5 mm
|
1
|
||
$0.856 - $10.6974 | 600 In stock |
1.24 in
31.5 mm
|
2.78 in
70.6 mm
|
2.65 in
67.3 mm
|
LDPE
|
2.335 in
59.3 mm
|
1
|
||
CP23A | $0.0525 - $0.6562 | 110000 In stock |
0.551 in
14.0 mm
|
0.938 in
23.8 mm
|
0.787 in
20 mm
|
LDPE
|
0.691 in
17.6 mm
|
3
|
|
$0.1633 - $2.0367 | 10000 In stock |
1 in
25.4 mm
|
2.160 in
54.9 mm
|
1.938 in
49.2 mm
|
LDPE
|
1.807 in
45.9 mm
|
3
|
||
$0.0993 - $0.1103 | 1000 In stock |
0.374 in
9.5 mm
|
0.976 in
24.8 mm
|
0.453 in
11.5 mm
|
LDPE
|
0.374 in
9.5 mm
|
1
|
||
$0.2815 - $0.4379 | 2000 In stock |
0.472 in
12.0 mm
|
|
1.87 in
47.5 mm
|
LDPE
|
1.752 in
44.5 mm
|
1
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue