Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Fluted Clamping Knobs have a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and through-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.18 - $2.02 | 2390 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $2.40 - $4.13 | 173 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.29 - $2.23 | 1190 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $1.87 - $3.22 | Request the lead time here |
|
3/8-16
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.00 - $1.73 | 501 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $1.41 - $2.42 | 1120 In stock |
|
3/8-16
|
Thru-Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $2.09 - $3.60 | 390 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.70 - $2.92 | 496 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.99 - $3.42 | 209 In stock |
|
1/2-13
|
Blind Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.12 - $1.93 | 1190 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $1.81 - $3.12 | 490 In stock |
|
3/8-16
|
Thru-Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $0.89 - $1.52 | 1488 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.375 in
34.9 mm
|
PP
|
||
| $2.17 - $3.73 | 390 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.93 - $3.32 | 486 In stock |
|
1/2-13
|
Thru-Hole
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $1.23 - $2.12 | 1190 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
1.720 in
43.7 mm
|
PP
|
||
| $1.16 - $2.00 | 930 In stock |
1.750 in
44.5 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.24 - $2.14 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.48 - $4.27 | 230 In stock |
2.000 in
50.8 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP
|
||
| $1.61 - $2.78 | 140 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
2.380 in
60.5 mm
|
PP
|
||
| $2.59 - $4.45 | 1369 In stock |
1.000 in
25.4 mm
|
1/2-13
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
TPE Overlay PP