Menu Search

Clamping Knobs Fluted

In stock

Fluted Clamping Knobs have a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and through-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
121 results
Product SKUs information
Item Code Price range Availability Stud Length Thread Size Insert Type Insert Material Nominal Diameter Knob Material View
$1.29 - $2.23 1190 In stock
5/16-18
Blind Hole
Steel
1.720 in
PP
$2.17 - $3.73 390 In stock
5/16-18
Blind Hole
Steel
2.500 in
TPE Overlay PP
$1.23 - $2.12 1190 In stock
5/16-18
Thru-Hole
Steel
1.720 in
PP
$1.93 - $3.32 486 In stock
1/2-13
Thru-Hole
Steel
2.380 in
PP
$2.05 - $3.52 490 In stock
1/2-13
Stop Nut
Steel
2.380 in
PP
$0.94 - $1.62 1490 In stock
1/4-20
Stop Nut
Steel
1.375 in
PP
$1.64 - $2.83 440 In stock
5/16-18
Thru-Hole
Steel
2.380 in
PP
$2.56 - $4.40 390 In stock
1/2-13
Stop Nut
Steel
2.500 in
TPE Overlay PP
$1.18 - $2.02 2390 In stock
1/4-20
Blind Hole
Steel
1.720 in
PP
$2.40 - $4.13 173 In stock
3/8-16
Blind Hole
Steel
2.500 in
TPE Overlay PP
$1.41 - $2.42 1120 In stock
3/8-16
Thru-Hole
Steel
1.720 in
PP
$1.87 - $3.22 Request the lead time here
3/8-16
Blind Hole
Steel
2.380 in
PP
$1.00 - $1.73 501 In stock
5/16-18
Thru-Hole
Steel
1.375 in
PP
$1.76 - $3.02 486 In stock
5/16-18
Stop Nut
Steel
2.380 in
PP
$0.77 - $1.32 1400 In stock
#10-24
Stop Nut
Steel
1.375 in
PP
$0.89 - $1.52 1488 In stock
1/4-20
Blind Hole
Steel
1.375 in
PP
$2.09 - $3.60 390 In stock
5/16-18
Thru-Hole
Steel
2.500 in
TPE Overlay PP
$1.06 - $1.82 1432 In stock
5/16-18
Blind Hole
Steel
1.375 in
PP
$2.25 - $3.86 400 In stock
5/16-18
Blind Hole
Steel
2.500 in
TPE Overlay PP
$1.35 - $2.32 1190 In stock
5/16-18
Stop Nut
Steel
1.720 in
PP
  • of 7
Fluted Knob 1.720 in 5/16-18 Black Steel PP

KN5C----F4-B-22

Price Range
$2.23 - $1.29

Stock Levels
1190 In stock
Attributes
  • Nominal Diameter
    1.720 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.230 in
  • Knob Height
    0.860 in
  • Hub Height
    0.280 in
Fluted Knob 2.500 in 5/16-18 Black Steel TPE Overlay PP

KN5C----F7SB-22

Price Range
$3.73 - $2.17

Stock Levels
390 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.250 in
  • Knob Height
    1.290 in
  • Hub Height
    0.570 in
Fluted Knob 1.720 in 5/16-18 Black Steel PP

KN5C----F4---21

Price Range
$2.12 - $1.23

Stock Levels
1190 In stock
Attributes
  • Nominal Diameter
    1.720 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.230 in
  • Knob Height
    0.860 in
  • Hub Height
    0.280 in
Fluted Knob 2.380 in 1/2-13 Black Steel PP

KN8C----F6---21

Price Range
$3.32 - $1.93

Stock Levels
486 In stock
Attributes
  • Nominal Diameter
    2.380 in
  • Thread Size
    1/2-13
  • Hub Diameter
    1.250 in
  • Knob Height
    1.230 in
  • Hub Height
    0.620 in
Fluted Knob 2.380 in 1/2-13 Black Steel PP

KN8C----F6XBL21

Price Range
$3.52 - $2.05

Stock Levels
490 In stock
Attributes
  • Nominal Diameter
    2.380 in
  • Thread Size
    1/2-13
  • Hub Diameter
    1.250 in
  • Knob Height
    1.230 in
  • Hub Height
    0.620 in
Fluted Knob 1.375 in 1/4-20 Black Steel PP

KN4C----F2-L-21

Price Range
$1.62 - $0.94

Stock Levels
1490 In stock
Attributes
  • Nominal Diameter
    1.375 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.980 in
  • Knob Height
    0.530 in
  • Hub Height
    0.170 in
Fluted Knob 2.380 in 5/16-18 Black Steel PP

KN5C----F6---21

Price Range
$2.83 - $1.64

Stock Levels
440 In stock
Attributes
  • Nominal Diameter
    2.380 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.250 in
  • Knob Height
    1.230 in
  • Hub Height
    0.620 in
Fluted Knob 2.500 in 1/2-13 Black Steel TPE Overlay PP

KN8C----F7SBL21

Price Range
$4.40 - $2.56

Stock Levels
390 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    1/2-13
  • Hub Diameter
    1.250 in
  • Knob Height
    1.290 in
  • Hub Height
    0.570 in
Fluted Knob 1.720 in 1/4-20 Black Steel PP

KN4C----F4-B-21

Price Range
$2.02 - $1.18

Stock Levels
2390 In stock
Attributes
  • Nominal Diameter
    1.720 in
  • Thread Size
    1/4-20
  • Hub Diameter
    1.230 in
  • Knob Height
    0.860 in
  • Hub Height
    0.280 in
Fluted Knob 2.500 in 3/8-16 Black Steel TPE Overlay PP

KN6C----F7SB-21

Price Range
$4.13 - $2.40

Stock Levels
173 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    3/8-16
  • Hub Diameter
    1.250 in
  • Knob Height
    1.290 in
  • Hub Height
    0.570 in
Fluted Knob 1.720 in 3/8-16 Black Steel PP

KN6C----F4---21

Price Range
$2.42 - $1.41

Stock Levels
1120 In stock
Attributes
  • Nominal Diameter
    1.720 in
  • Thread Size
    3/8-16
  • Hub Diameter
    1.230 in
  • Knob Height
    0.860 in
  • Hub Height
    0.280 in
Fluted Knob 2.380 in 3/8-16 Black Steel PP

KN6C----F6-B-21

Price Range
$3.22 - $1.87

Stock Levels
Request the lead time here
Attributes
  • Nominal Diameter
    2.380 in
  • Thread Size
    3/8-16
  • Hub Diameter
    1.250 in
  • Knob Height
    1.230 in
  • Hub Height
    0.620 in
Fluted Knob 1.375 in 5/16-18 Black Steel PP

KN5C----F2---21

Price Range
$1.73 - $1.00

Stock Levels
501 In stock
Attributes
  • Nominal Diameter
    1.375 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    0.530 in
  • Hub Height
    0.170 in
Fluted Knob 2.380 in 5/16-18 Black Steel PP

KN5C----F6-L-21

Price Range
$3.02 - $1.76

Stock Levels
486 In stock
Attributes
  • Nominal Diameter
    2.380 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.250 in
  • Knob Height
    1.230 in
  • Hub Height
    0.620 in
Fluted Knob 1.375 in #10-24 Black Steel PP

KN04----F2-L-21

Price Range
$1.32 - $0.77

Stock Levels
1400 In stock
Attributes
  • Nominal Diameter
    1.375 in
  • Thread Size
    #10-24
  • Hub Diameter
    0.980 in
  • Knob Height
    0.530 in
  • Hub Height
    0.170 in
Fluted Knob 1.375 in 1/4-20 Black Steel PP

KN4C----F2-B-21

Price Range
$1.52 - $0.89

Stock Levels
1488 In stock
Attributes
  • Nominal Diameter
    1.375 in
  • Thread Size
    1/4-20
  • Hub Diameter
    0.980 in
  • Knob Height
    0.530 in
  • Hub Height
    0.170 in
Fluted Knob 2.500 in 5/16-18 Black Steel TPE Overlay PP

KN5C----F7S--21

Price Range
$3.60 - $2.09

Stock Levels
390 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.250 in
  • Knob Height
    1.290 in
  • Hub Height
    0.570 in
Fluted Knob 1.375 in 5/16-18 Black Steel PP

KN5C----F2-B-21

Price Range
$1.82 - $1.06

Stock Levels
1432 In stock
Attributes
  • Nominal Diameter
    1.375 in
  • Thread Size
    5/16-18
  • Hub Diameter
    0.980 in
  • Knob Height
    0.530 in
  • Hub Height
    0.170 in
Fluted Knob 2.500 in 5/16-18 Black Steel TPE Overlay PP

KN5C----F7SBS22

Price Range
$3.86 - $2.25

Stock Levels
400 In stock
Attributes
  • Nominal Diameter
    2.500 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.250 in
  • Knob Height
    1.290 in
  • Hub Height
    0.570 in
Fluted Knob 1.720 in 5/16-18 Black Steel PP

KN5C----F4-L-21

Price Range
$2.32 - $1.35

Stock Levels
1190 In stock
Attributes
  • Nominal Diameter
    1.720 in
  • Thread Size
    5/16-18
  • Hub Diameter
    1.230 in
  • Knob Height
    0.860 in
  • Hub Height
    0.280 in