Fluted Clamping Knobs have a round design with a positive comfortable grip. The scalloped style allows for a stylish yet functional knob. Flexible mounting options include studded, threaded insert and through-hole. Our knobs are ideal for many mechanical clamping conditions and come in both standard and soft-touch materials.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.24 - $2.14 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.93 - $3.31 | Request the lead time here |
|
M12
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.81 - $3.11 | Request the lead time here |
|
M12
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $0.98 - $1.69 | Request the lead time here |
|
M6
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.29 - $2.23 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.98 - $3.39 | Request the lead time here |
1.575 in
40.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.14 - $1.96 | Request the lead time here |
|
M8
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.57 - $2.70 | Request the lead time here |
|
M10
|
Thru-Hole
|
Steel
|
|
Polypropylene
|
||
| $1.19 - $2.05 | Request the lead time here |
|
M8
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $2.12 - $3.65 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.35 - $2.32 | Request the lead time here |
|
M10
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $1.69 - $2.91 | Request the lead time here |
|
M10
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $2.04 - $3.50 | Request the lead time here |
1.969 in
50.0 mm
|
M12
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $1.09 - $1.86 | Request the lead time here |
|
M8
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.04 - $1.78 | Request the lead time here |
|
M6
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $1.73 - $2.98 | Request the lead time here |
1.181 in
30.0 mm
|
M10
|
Stud
|
Steel
|
|
Polypropylene
|
||
| $0.93 - $1.59 | Request the lead time here |
|
M6
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $1.45 - $2.49 | Request the lead time here |
|
M10
|
Blind Hole
|
Steel
|
|
Polypropylene
|
||
| $2.05 - $3.52 | Request the lead time here |
|
M12
|
Stop Nut
|
Steel
|
|
Polypropylene
|
||
| $0.95 - $1.64 | Request the lead time here |
0.394 in
10.0 mm
|
M6
|
Stud
|
Steel
|
|
Polypropylene
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue