Menu Search

Clamping Knobs Star

In stock

Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
56 results
Product SKUs information
Item Code Price range Availability Stud Length Knob Diameter Thread Size Insert Type Insert Material Knob Material View
$0.71 - $1.54 586 In stock
0.750 in
1.750 in
1/4-20
Stud
Steel
PP
$0.95 - $2.06 790 In stock
1.500 in
2.250 in
1/4-20
Stud
Steel
PP
$0.92 - $2.00 Request the lead time here
1.000 in
2.250 in
3/8-16
Stud
Steel
PP
$0.46 - $1.01 949 In stock
1.380 in
1/4-20
Thru-Hole
Steel
PP
$0.75 - $1.63 1249 In stock
2.250 in
1/4-20
Stop Nut
Steel
PP
$1.48 - $3.22 1042 In stock
1.310 in
1/4-20
Thru-Hole
Steel
PP
$1.79 - $3.90 286 In stock
1.570 in
3/8-16
Blind Hole
Steel
PP
$1.90 - $4.13 18 In stock
1.890 in
3/8-16
Blind Hole
Steel
PP
$0.73 - $1.60 225 In stock
1.000 in
1.750 in
5/16-18
Stud
Steel
PP
$0.58 - $1.27 340 In stock
1.750 in
1/4-20
Thru-Hole
Steel
PP
$0.89 - $1.95 712 In stock
0.750 in
2.250 in
5/16-18
Stud
Steel
PP
$1.15 - $2.50 Request the lead time here
4.000 in
2.250 in
3/8-16
Stud
Steel
PP
$0.47 - $1.02 175 In stock
1.380 in
5/16-18
Stop Nut
Steel
PP
$0.59 - $1.29 274 In stock
1.000 in
1.380 in
1/4-20
Stud
Steel
PP
$0.99 - $2.16 766 In stock
2.000 in
2.250 in
5/16-18
Stud
Steel
PP
$1.95 - $4.25 650 In stock
1.89 in
1/2-13
Blind Hole
Steel
Polypropylene
$0.56 - $1.21 Request the lead time here
0.500 in
1.380 in
1/4-20
Stud
Steel
PP
$0.81 - $1.76 119 In stock
2.000 in
1.750 in
5/16-18
Stud
Steel
PP
$0.95 - $2.07 402 In stock
1.500 in
2.250 in
5/16-18
Stud
Steel
PP
$0.97 - $2.10 Request the lead time here
1.500 in
2.250 in
1/2-13
Stud
Steel
Polypropylene
  • of 3
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Stud Length 19.1 mm | 0.750 in

KN4C07505S3--21

Price Range
$1.54 - $0.71

Stock Levels
586 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 1/4-20; Stud Length 38.1 mm | 1.500 in

KN4C15005S4--21

Price Range
$2.06 - $0.95

Stock Levels
790 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    1.500 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Stud Length 25.4 mm | 1.000 in

KN6C10005SA--21

Price Range
$2.00 - $0.92

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Knob Height 29.2 mm | 1.150 in

KN4C----5S2--21

Price Range
$1.01 - $0.46

Stock Levels
949 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 1/4-20; Knob Height 15.5 mm | 0.610 in

KN4C----5S4L-21

Price Range
$1.63 - $0.75

Stock Levels
1249 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 33.3 mm | 1.310 in; Thread Size 1/4-20; Knob Height 26.7 mm | 1.050 in

KN4C----R2I--21

Price Range
$3.22 - $1.48

Stock Levels
1042 In stock
Attributes
  • Knob Diameter
    1.310 in
  • Knob Height
    1.050 in
  • Hub Diameter
    0.700 in
  • Hub Height
    0.250 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 39.9 mm | 1.570 in; Thread Size 3/8-16; Knob Height 28.7 mm | 1.130 in

KN6C----R3IB-21

Price Range
$3.90 - $1.79

Stock Levels
286 In stock
Attributes
  • Knob Diameter
    1.570 in
  • Knob Height
    1.130 in
  • Hub Diameter
    0.700 in
  • Hub Height
    0.250 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 48 mm | 1.890 in; Thread Size 3/8-16; Knob Height 31 mm | 1.220 in

KN6C----R5IB-21

Price Range
$4.13 - $1.90

Stock Levels
18 In stock
Attributes
  • Knob Diameter
    1.890 in
  • Knob Height
    1.220 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.250 in
  • Thread Size
    3/8-16
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 25.4 mm | 1.000 in

KN5C10005S3A-21

Price Range
$1.60 - $0.73

Stock Levels
225 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    0.990 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.490 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 1/4-20; Knob Height 29.7 mm | 1.170 in

KN4C----5S3A-21

Price Range
$1.27 - $0.58

Stock Levels
340 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.170 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.720 in
  • Thread Size
    1/4-20
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Stud Length 19.1 mm | 0.750 in

KN5C07505S4--21

Price Range
$1.95 - $0.89

Stock Levels
712 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    0.750 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 3/8-16; Stud Length 101.6 mm | 4.000 in

KN6C40005SA--21

Price Range
$2.50 - $1.15

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    4.000 in
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 5/16-18; Knob Height 29.2 mm | 1.150 in

KN5C----5S2L-21

Price Range
$1.02 - $0.47

Stock Levels
175 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Thread Size
    5/16-18
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Stud Length 25.4 mm | 1.000 in

KN4C10005S2--21

Price Range
$1.29 - $0.59

Stock Levels
274 In stock
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Stud Length
    1.000 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Stud Length 50.8 mm | 2.000 in

KN5C20005SA--21

Price Range
$2.16 - $0.99

Stock Levels
766 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    2.000 in
Star Knob - Knob Diameter 48 mm | 1.89 in; Thread Size 1/2-13; Knob Height 31 mm | 1.220 in

KN8C----R5IB-21

Price Range
$4.25 - $1.95

Stock Levels
650 In stock
Attributes
  • Knob Diameter
    1.89 in
  • Knob Height
    1.220 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.250 in
  • Thread Size
    1/2-13
N/A - Knob Diameter 35.1 mm | 1.380 in; Thread Size 1/4-20; Stud Length 12.7 mm | 0.500 in

KN4C05005S2--21

Price Range
$1.21 - $0.56

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    1.380 in
  • Knob Height
    1.150 in
  • Hub Diameter
    0.860 in
  • Hub Height
    0.700 in
  • Stud Length
    0.500 in
N/A - Knob Diameter 44.5 mm | 1.750 in; Thread Size 5/16-18; Stud Length 50.8 mm | 2.000 in

KN5C20005S3--21

Price Range
$1.76 - $0.81

Stock Levels
119 In stock
Attributes
  • Knob Diameter
    1.750 in
  • Knob Height
    1.250 in
  • Hub Diameter
    0.880 in
  • Hub Height
    0.750 in
  • Stud Length
    2.000 in
N/A - Knob Diameter 57.2 mm | 2.250 in; Thread Size 5/16-18; Stud Length 38.1 mm | 1.500 in

KN5C15005S4--21

Price Range
$2.07 - $0.95

Stock Levels
402 In stock
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    0.610 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.120 in
  • Stud Length
    1.500 in
Star Knob - Knob Diameter 57.2 mm | 2.250 in; Thread Size 1/2-13; Stud Length 38.1 mm | 1.500 in

KN8C15005SA--21

Price Range
$2.10 - $0.97

Stock Levels
Request the lead time here
Attributes
  • Knob Diameter
    2.250 in
  • Knob Height
    1.000 in
  • Hub Diameter
    0.980 in
  • Hub Height
    0.470 in
  • Stud Length
    1.500 in