Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $4.21 - $4.21 | 390 In stock |
|
1/2-13
|
Blind Hole
|
Steel
|
2.420 in
61.5 mm
|
TPE Overlay PP
|
||
| $3.06 - $3.58 | 650 In stock |
|
1/2-13
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
PP
|
||
| $0.71 - $1.23 | 480 In stock |
0.620 in
15.7 mm
|
1/4-20
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.90 - $3.28 | 105 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.54 - $0.92 | 274 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $1.01 - $1.74 | 688 In stock |
2.200 in
55.9 mm
|
1/2-13
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.58 - $0.99 | Request the lead time here |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.62 - $3.55 | 11 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.310 in
33.3 mm
|
PP
|
||
| $0.67 - $1.16 | 119 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $2.01 - $3.46 | 341 In stock |
2.250 in
57.2 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.77 - $1.32 | Request the lead time here |
|
5/16-18
|
Stop Nut
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.62 - $1.07 | 890 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.60 - $0.70 | 300 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $0.56 - $0.96 | 40 In stock |
1.500 in
38.1 mm
|
5/16-18
|
Stud
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $2.21 - $3.81 | 323 In stock |
1.250 in
31.8 mm
|
3/8-16
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.48 - $0.82 | 175 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $0.89 - $1.53 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.50 - $2.59 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.570 in
39.9 mm
|
PP
|
||
| $2.02 - $3.48 | 18 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
PP
|
||
| $1.26 - $2.17 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.310 in
33.3 mm
|
PP
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue