Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Star Knobs offer a secure grip with its multi prong design for controlling, positioning and tightening on a variety of different applications. Flexible mounting options include studded, threaded insert and through-hole. Our plastic lobe knobs allow for an economical, lighter weight alternative to steel with good impact strength, resistance to oil, grease and solvents.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.82 - $1.40 | 990 In stock |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.84 - $3.17 | 375 In stock |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.52 - $0.89 | 92 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $1.84 - $3.17 | 590 In stock |
|
5/16-18
|
Blind Hole
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.65 - $1.13 | Request the lead time here |
1.000 in
25.4 mm
|
5/16-18
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $0.60 - $1.02 | 586 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $0.76 - $1.29 | 790 In stock |
1.500 in
38.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.91 - $1.57 | Request the lead time here |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.69 - $2.91 | Request the lead time here |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.570 in
39.9 mm
|
TPE Overlay PP
|
||
| $2.09 - $3.59 | 150 In stock |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.39 - $0.67 | Request the lead time here |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.380 in
35.1 mm
|
PP
|
||
| $0.64 - $1.11 | 1249 In stock |
|
1/4-20
|
Stop Nut
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $1.20 - $2.07 | 1042 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.310 in
33.3 mm
|
PP
|
||
| $1.45 - $2.48 | 1243 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.570 in
39.9 mm
|
TPE Overlay PP
|
||
| $0.72 - $1.25 | 590 In stock |
|
5/16-18
|
Thru-Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.97 - $1.67 | 840 In stock |
1.000 in
25.4 mm
|
1/2-13
|
Stud
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $2.25 - $3.87 | 328 In stock |
2.250 in
57.2 mm
|
3/8-16
|
Stud
|
Steel
|
1.890 in
48 mm
|
TPE Overlay PP
|
||
| $0.50 - $0.85 | 340 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
1.750 in
44.5 mm
|
PP
|
||
| $4.21 - $4.21 | 390 In stock |
|
1/2-13
|
Blind Hole
|
Steel
|
2.420 in
61.5 mm
|
TPE Overlay PP
|
||
| $1.50 - $2.59 | Request the lead time here |
|
5/16-18
|
Blind Hole
|
Steel
|
1.570 in
39.9 mm
|
PP