Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
T-Handle Knobs are available in a wide range of configurations. The T-Handle design offers a positive torquing operation and is available in studded, threaded insert and through-hole mounting configurations. The simple yet functional clamping knob is available in standard and ergonomic grip designs.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Stud Length | Thread Size | Insert Type | Insert Material | Nominal Diameter | Knob Material | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.61 - $1.05 | 1000 In stock |
0.500 in
12.7 mm
|
#10-24
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.69 - $1.19 | 1987 In stock |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $0.56 - $0.97 | 8413 In stock |
|
#10-24
|
Thru-Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $1.17 - $2.01 | 896 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
2.250 in
57.2 mm
|
PP
|
||
| $0.75 - $1.28 | 929 In stock |
0.500 in
12.7 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.00 - $1.72 | 690 In stock |
1.000 in
25.4 mm
|
3/8-16
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.65 - $1.13 | 1903 In stock |
|
1/4-20
|
Blind Hole
|
Steel
|
1.160 in
29.5 mm
|
PP
|
||
| $0.71 - $1.23 | 40 In stock |
1.000 in
25.4 mm
|
1/4-20
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.12 - $1.91 | Request the lead time here |
0.750 in
19.1 mm
|
3/8-16
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.83 - $1.43 | 850 In stock |
1.500 in
38.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.59 - $1.00 | 5250 In stock |
|
#10-24
|
Blind Hole
|
Brass
|
1.160 in
29.5 mm
|
PP
|
||
| $1.14 - $1.96 | 502 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
3.500 in
88.9 mm
|
PP
|
||
| $0.77 - $1.32 | 2388 In stock |
|
1/4-20
|
Thru-Hole
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $1.07 - $1.83 | 1290 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
2.500 in
63.5 mm
|
PA
|
||
| $0.58 - $0.99 | 310 In stock |
0.500 in
12.7 mm
|
#10-32
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.09 - $1.86 | 1000 In stock |
2.000 in
50.8 mm
|
5/16-18
|
Stud
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.78 - $1.34 | Request the lead time here |
0.750 in
19.1 mm
|
1/4-20
|
Stud
|
Steel
|
2.000 in
50.8 mm
|
PP
|
||
| $0.63 - $1.09 | 2036 In stock |
0.750 in
19.1 mm
|
#10-24
|
Stud
|
Steel
|
1.120 in
28.4 mm
|
PP
|
||
| $1.12 - $1.91 | 2050 In stock |
|
3/8-16
|
Blind Hole
|
Steel
|
2.500 in
63.5 mm
|
PP
|
||
| $0.75 - $1.28 | 1300 In stock |
|
5/16-18
|
Stop Nut
|
Steel
|
1.160 in
29.5 mm
|
PP