Menu Search

Compression Latches - Adjustable

In stock

Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.

The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.

The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.

  • Materials: Die Cast Zinc Alloy and Stainless Steel
  • Finish Options: Chrome Plated, Powder Coating, Matt and Stainless Steel
  • Left Hand and Right Hand mounting

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Mounting Hole Width Maximum Compression Mounting Orientation Latch Material Key Type Maximum Compatible Door Thickness View
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
3.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 150 In stock
0.756 in
0.236 in
Right-Handed
Tubular Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
3.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 239 In stock
0.756 in
0.236 in
Left-Handed
8.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
8.0 mm Double Bit Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
7.0 mm Square Key
0.709 in
$18.29 - $25.14 135 In stock
0.756 in
0.236 in
Left-Handed
Tubular Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Right-Handed
Wing Knob Key
0.709 in
$18.29 - $25.14 341 In stock
0.756 in
0.236 in
Left-Handed
Tubular Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
7.0 mm Triangle Key
0.709 in
$18.29 - $25.14 Request the lead time here
0.756 in
0.236 in
Left-Handed
Wing Knob Key
0.709 in
$18.29 - $25.14 144 In stock
0.756 in
0.236 in
Left-Handed
2 x 4 mm Slot Key
0.709 in
$58.13 - $70.43 140 In stock
0.756 in
0.236 in
Left-Handed
3.0 mm Double Bit Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
8.0 mm Square Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
8.0 mm Square Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
Railway Key
0.709 in
$16.62 - $20.78 Request the lead time here
0.531 in
0.157 in
Universal
Tubular Key
0.394 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Right-Handed
2 x 4 mm Slot Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
7.0 mm Triangle Key
0.709 in
$58.13 - $70.43 Request the lead time here
0.756 in
0.236 in
Left-Handed
2 x 4 mm Slot Key
0.709 in
  • of 3
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404111300002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119300001

Price Range
$25.14 - $18.29

Stock Levels
150 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404121300002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404126800002

Price Range
$25.14 - $18.29

Stock Levels
239 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404116800002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404122700002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404129300002

Price Range
$25.14 - $18.29

Stock Levels
135 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404129400001

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119300002

Price Range
$25.14 - $18.29

Stock Levels
341 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404123700002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Compression Latch

0404119400002

Price Range
$25.14 - $18.29

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Powder-Coated ; ; ; Latch Style - Compression Latch

0404124200002

Price Range
$25.14 - $18.29

Stock Levels
144 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406401300002

Price Range
$70.43 - $58.13

Stock Levels
140 In stock
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406402800001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406402800002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406408800002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Chrome Plated ; ; ; Latch Style - Mini Compression Latch

140119300

Price Range
$20.78 - $16.62

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.394 in
  • Maximum Compatible Door Thickness
    0.394 in
  • Maximum Compression
    0.157 in
  • Mounting Hole Length
    0.638 in
  • Mounting Hole Width
    0.531 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406404200001

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406403700002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in
Compression Cam Latch - Finish: Natural ; ; ; Latch Style - Compression Latch

0406404200002

Price Range
$70.43 - $58.13

Stock Levels
Request the lead time here
Attributes
  • Compatible Door Thickness Range
    0.709 in
  • Maximum Compatible Door Thickness
    0.709 in
  • Maximum Compression
    0.236 in
  • Mounting Hole Length
    0.874 in
  • Mounting Hole Width
    0.756 in