Compression Latches that feature a wide grip range with adjustable screw. The latch provides good compression and is available in a choice of pre-set compression options that include; 4mm and 6mm for improved noise isolation.
The latch has noise dampening properties and offers better sealing under vibration and shock conditions. The latch is rated per DIN-EN 61373.
The range features latches with a quarter turn cam operation and a choice of locking and non-locking options. Cams and driver keys are sold separately.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Width | Maximum Compression | Mounting Orientation | Latch Material | Key Type | Maximum Compatible Door Thickness | View | |
|---|---|---|---|---|---|---|---|---|---|
| $16.64 - $22.90 | Request the lead time here | 
0.756 in
 
19.2 mm
 |  | 
Left-Handed
 |  | 
8 mm Hex with Security Pin Key
 |  | ||
| $18.29 - $25.14 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
Wing Knob Key
 | 
0.709 in
 
18.0 mm
 | ||
| $58.13 - $70.43 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
2 x 4 mm Slot Key
 | 
0.709 in
 
18.0 mm
 | ||
| $18.29 - $25.14 | 135 In stock | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Left-Handed
 |  | 
Tubular Key
 | 
0.709 in
 
18.0 mm
 | ||
| $58.13 - $70.43 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Left-Handed
 |  | 
7.0 mm Triangle Key
 | 
0.709 in
 
18.0 mm
 | ||
| $18.29 - $25.14 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
Tubular Key
 | 
0.709 in
 
18.0 mm
 | ||
| $18.29 - $25.14 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
7.0 mm Triangle Key
 | 
0.709 in
 
18.0 mm
 | ||
| $16.62 - $20.78 | 293 In stock | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
Slotted Key
 | 
0.394 in
 
10.0 mm
 | ||
| $17.28 - $21.62 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
Wing Knob Key
 | 
0.394 in
 
10.0 mm
 | ||
| $43.30 - $52.47 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Left-Handed
 |  | 
8.0 mm Square Key
 | 
0.315 in
 
8.0 mm
 | ||
| $43.30 - $52.47 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
8.0 mm Square Key
 | 
0.315 in
 
8.0 mm
 | ||
| $27.01 - $32.85 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Universal
 |  | 
Keyed CH751
 |  | ||
| $43.30 - $52.47 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Right-Handed
 |  | 
8.0 mm Triangle Key
 | 
0.315 in
 
8.0 mm
 | ||
| $43.30 - $52.47 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Left-Handed
 |  | 
3.0 mm Double Bit Key
 | 
0.315 in
 
8.0 mm
 | ||
| $43.30 - $52.47 | Request the lead time here | 
0.756 in
 
19.2 mm
 | 
0.236 in
 
6.0 mm
 | 
Left-Handed
 |  | 
8.0 mm Triangle Key
 | 
0.315 in
 
8.0 mm
 | ||
| $16.62 - $20.78 | 23 In stock | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
4.0 mm Hexagon Key
 | 
0.394 in
 
10.0 mm
 | ||
| $16.62 - $20.78 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
4.0 mm Hexagon Key
 | 
0.394 in
 
10.0 mm
 | ||
| $16.62 - $20.78 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
Tubular Key
 | 
0.394 in
 
10.0 mm
 | ||
| $16.62 - $20.78 | 190 In stock | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
Tubular Key
 | 
0.394 in
 
10.0 mm
 | ||
| $16.64 - $20.80 | Request the lead time here | 
0.531 in
 
13.5 mm
 | 
0.157 in
 
4.0 mm
 | 
Universal
 |  | 
Slotted Key
 | 
0.394 in
 
10.0 mm
 | ||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue