Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Leaf Thickness | Overall Length | Color | Finish | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| $14.20 - $16.64 | 86 In stock |
0.098 in
2.5 mm
|
5.433 in
138.0 mm
|
Black
|
Black Powder-Coated
|
3.504 in
89.0 mm
|
||
| $9.97 - $10.56 | 104 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Black
|
Black Powder-Coated
|
2.48 in
63.0 mm
|
||
| 1599622 | $10.69 - $11.34 | 119 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
|
| 1599626 | $8.16 - $8.64 | 810 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
|
| $7.34 - $7.77 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Natural
|
Zinc-Plated
|
2.362 in
60.0 mm
|
||
| $10.69 - $11.34 | 34 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Black
|
Black Powder-Coated
|
2.48 in
63.0 mm
|
||
| $9.97 - $10.56 | 100 In stock |
0.157 in
4.0 mm
|
5.906 in
150.0 mm
|
Natural
|
Zinc-Plated
|
2.48 in
63.0 mm
|
||
| $8.12 - $8.63 | 100 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
||
| 1599636 | $7.34 - $7.77 | 90 In stock |
0.157 in
4.0 mm
|
2.362 in
60.0 mm
|
Natural
|
Zinc-Plated
|
2.362 in
60.0 mm
|
|
| 1599623 | $10.69 - $11.34 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
|
| $10.36 - $10.98 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Natural
|
Zinc-Plated
|
2.362 in
60.0 mm
|
||
| $10.69 - $11.34 | 100 In stock |
0.157 in
4.0 mm
|
5.512 in
140.0 mm
|
Natural
|
Zinc-Plated
|
2.48 in
63.0 mm
|
||
| $10.69 - $11.34 | 100 In stock |
0.157 in
4.0 mm
|
5.315 in
135.0 mm
|
Natural
|
Zinc-Plated
|
2.362 in
60.0 mm
|
||
| $3.84 - $3.90 | 271 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
No Finish
|
1.575 in
40.0 mm
|
||
| $4.68 - $5.50 | 11310 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
1.969 in
50.0 mm
|
||
| $5.82 - $6.10 | 23 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Chrome Plated
|
1.575 in
40.0 mm
|
||
| $9.85 - $11.55 | 50 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
4.724 in
120.0 mm
|
||
| $4.68 - $5.50 | 42 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
1.969 in
50.0 mm
|
||
| $11.12 - $12.05 | 200 In stock |
0.236 in
6.0 mm
|
2.283 in
58.0 mm
|
Black
|
Black Powder-Coated
|
3.937 in
100.0 mm
|
||
| $36.22 - $39.53 | 150 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.992 in
76.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue