Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Metal Leaf Hinges are available for applications for flush-mounted doors with countersunk mounting holes. The range of Die-Cast Zinc Alloy hinges have a maximum rotation of 270 degrees and there are a number of types available. We also offer ranges in Premium, Round and Square Stainless Steel Hinges. The range of Flat Hinges operate with Stainless Steel Pin and come in either Steel with a Black Coated Finish or in Die-Cast Zinc Alloy and Delrin Bearing. The Steel hinges offer a very strong tamperproof hinge on a 270 degree rotational angle and is supplied with M8 x 12mm fasteners. The Zinc hinge is on a 180 degree rotational angle.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Leaf Thickness | Overall Length | Color | Finish | Overall Width | View | |
---|---|---|---|---|---|---|---|---|
$17.83 - $19.46 | 129 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Electropolished
|
1.575 in
40.0 mm
|
||
$4.98 - $5.81 | 161 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
2.48 in
63.0 mm
|
||
$8.65 - $10.14 | 184 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
||
399115 | $9.52 - $11.12 | 90 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
3.543 in
90.0 mm
|
|
$13.37 - $15.07 | 120 In stock |
0.236 in
6.0 mm
|
3.543 in
90.0 mm
|
Black
|
Black Powder-Coated
|
2.362 in
60.0 mm
|
||
$9.85 - $11.55 | 84 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
4.724 in
120.0 mm
|
||
$4.68 - $5.50 | 42 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
1.969 in
50.0 mm
|
||
$4.68 - $5.50 | 9489 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
1.969 in
50.0 mm
|
||
$9.85 - $11.55 | 50 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
4.724 in
120.0 mm
|
||
$5.29 - $6.19 | 100 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
2.992 in
76.0 mm
|
||
299123 | $5.82 - $6.10 | 71 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
Black Powder-Coated
|
1.575 in
40.0 mm
|
|
50012 | $9.97 - $11.25 | 417 In stock |
0.236 in
6.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
3.819 in
97.0 mm
|
|
$4.99 - $5.85 | 200 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.48 in
63.0 mm
|
||
$5.29 - $6.19 | 305 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Chrome Plated
|
2.992 in
76.0 mm
|
||
$5.82 - $6.10 | 23 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Silver
|
Chrome Plated
|
1.575 in
40.0 mm
|
||
$8.65 - $10.14 | 99 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Silver
|
Chrome Plated
|
2.362 in
60.0 mm
|
||
$5.31 - $6.22 | 106 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Black
|
Black Powder-Coated
|
2.992 in
76.0 mm
|
||
$36.22 - $39.53 | 150 In stock |
0.236 in
6.0 mm
|
1.969 in
50.0 mm
|
Silver
|
Electropolished
|
2.992 in
76.0 mm
|
||
$9.52 - $11.12 | 249 In stock |
0.315 in
8.0 mm
|
2.362 in
60.0 mm
|
Black
|
Black Powder-Coated
|
3.543 in
90.0 mm
|
||
$3.84 - $3.90 | 381 In stock |
0.197 in
5.0 mm
|
1.575 in
40.0 mm
|
Black
|
No Finish
|
1.575 in
40.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue