Quantity | Unit price |
---|---|
1000 - 9999 | $0.1701 |
10000 - 24999 | $0.1531 |
25000 + | $0.1377 |
Body Diameter | 6.4 mm |
---|---|
Body Diameter | 0.250 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Color | Black |
Compatible Thread Sizes (All) | #6-32 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue