Quantity | Unit price |
---|---|
500 - 9999 | $0.3029 |
10000 - 24999 | $0.2907 |
25000 + | $0.2195 |
Body Diameter | 0.313 in |
---|---|
Body Diameter | 8 mm |
Spacer Length | 0.625 in |
Spacer Length | 15.9 mm |
Color | Black |
Compatible Thread Sizes (All) | #8-32 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue