Quantity | Unit price |
---|---|
1000 - 9999 | $0.1886 |
10000 - 24999 | $0.1697 |
25000 + | $0.1527 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Body Diameter | 4.8 mm |
---|---|
Body Diameter | 0.188 in |
Spacer Length | 0.375 in |
Spacer Length | 9.5 mm |
Color | Black |
Compatible Thread Sizes (All) | #4-40 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue