Quantity | Unit price |
---|---|
1000 - 9999 | $0.2866 |
10000 - 24999 | $0.2579 |
25000 + | $0.2322 |
Body Diameter | 0.375 in |
---|---|
Body Diameter | 9.5 mm |
Spacer Length | 30.1 mm |
Spacer Length | 1.187 in |
Color | Black |
Compatible Thread Sizes (All) | #10-24 |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Spacer Shape | Round |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue