These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.1922 - $0.2652 | 3500 In stock |
1/4-20
|
|
0.250 in
6.4 mm
|
||
$0.2065 - $0.2848 | 5500 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.1939 - $0.2394 | 3000 In stock |
#2-56
|
|
0.250 in
6.4 mm
|
||
$0.1533 - $0.1893 | 11000 In stock |
#2-56
|
|
0.438 in
11.1 mm
|
||
$0.1329 - $0.1641 | 10000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
$0.1943 - $0.2683 | 500 In stock |
#8-32
|
|
0.500 in
12.7 mm
|
||
$0.1922 - $0.2652 | 500 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.1656 - $0.2045 | 1000 In stock |
1/4-20
|
|
0.750 in
19.1 mm
|
||
$0.1778 - $0.2368 | 14000 In stock |
#8-32
|
|
0.250 in
6.4 mm
|
||
$0.2047 - $0.2825 | 52500 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.1389 - $0.1715 | 6000 In stock |
#8-32
|
|
0.375 in
9.5 mm
|
||
$0.2151 - $0.2968 | 500 In stock |
#8-32
|
|
1.000 in
25.4 mm
|
||
$0.1576 - $0.1946 | 12000 In stock |
#10-32
|
|
0.500 in
12.7 mm
|
||
$0.1456 - $0.1797 | 16000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
$0.2099 - $0.2898 | 5000 In stock |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.1609 - $0.1987 | 1000 In stock |
#6-32
|
|
1.313 in
33.4 mm
|
||
$0.117 - $0.1444 | 1000 In stock |
#4-40
|
|
0.156 in
4 mm
|
||
$0.1522 - $0.1878 | 1000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
15TSP048 | $0.1616 - $0.1995 | 2000 In stock |
1/4-20
|
|
0.625 in
15.9 mm
|
|
$0.1389 - $0.1714 | 2000 In stock |
#4-40
|
|
0.375 in
9.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue