These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.1406 - $0.1736 | 4000 In stock |
#6-32
|
|
0.500 in
12.7 mm
|
||
$0.2176 - $0.2901 | 5000 In stock |
#10-32
|
|
0.750 in
19.1 mm
|
||
$0.2031 - $0.2802 | 41000 In stock |
1/4-20
|
|
0.375 in
9.5 mm
|
||
$0.2066 - $0.285 | 3000 In stock |
#8-32
|
|
0.625 in
15.9 mm
|
||
$0.1589 - $0.1962 | 1000 In stock |
#6-32
|
|
0.875 in
22.2 mm
|
||
$0.1335 - $0.1648 | 4000 In stock |
#8-32
|
|
0.250 in
6.4 mm
|
||
$0.1774 - $0.219 | 4000 In stock |
#2-56
|
|
0.500 in
12.7 mm
|
||
$0.1308 - $0.1615 | 3000 In stock |
#6-32
|
|
0.188 in
4.8 mm
|
||
$0.1252 - $0.1546 | 3000 In stock |
#4-40
|
|
0.250 in
6.4 mm
|
||
$0.1589 - $0.1962 | 30500 In stock |
#8-32
|
|
0.875 in
22.2 mm
|
||
$0.1696 - $0.2094 | 1000 In stock |
1/4-20
|
|
0.875 in
22.2 mm
|
||
15TSP104 | $0.1469 - $0.1814 | 34000 In stock |
#4-40
|
|
0.438 in
11.1 mm
|
|
$0.1362 - $0.1681 | 4000 In stock |
#10-32
|
|
0.250 in
6.4 mm
|
||
$0.4235 - $0.5845 | 23000 In stock |
#6-32
|
|
1.500 in
38.1 mm
|
||
$0.1748 - $0.2158 | Request the lead time here |
|
|
0.875 in
22.2 mm
|
||
$0.142 - $0.1753 | Request the lead time here |
|
|
0.313 in
8 mm
|
||
$0.1615 - $0.1995 | Request the lead time here |
|
|
0.438 in
11.1 mm
|
||
$0.2902 - $0.3583 | Request the lead time here |
|
|
0.787 in
20 mm
|
||
$0.1527 - $0.1886 | Request the lead time here |
|
|
0.313 in
8 mm
|
||
$0.1615 - $0.1995 | Request the lead time here |
|
|
0.438 in
11.1 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue