Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Female to Female Standoffs are designed to be installed by hand and do not require assembly equipment. The round metric standoffs are suitable for a wide range of applications and the threaded spacer will allow easy assembly.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Internal Thread Length | Spacer Length | View | |
---|---|---|---|---|---|---|
$0.208 - $0.2773 | 1000 In stock |
#2-56
|
|
0.218 in
5.5 mm
|
||
$0.1495 - $0.1846 | 3000 In stock |
#4-40
|
|
0.266 in
6.8 mm
|
||
$0.117 - $0.1444 | 1000 In stock |
#4-40
|
|
0.156 in
4 mm
|
||
$0.1036 - $0.1279 | 2000 In stock |
#10-24
|
|
1.000 in
25.4 mm
|
||
$0.1469 - $0.1814 | 1000 In stock |
#6-32
|
|
0.438 in
11.1 mm
|
||
$0.211 - $0.2605 | 1000 In stock |
#10-24
|
|
1.187 in
30.1 mm
|
||
$0.1308 - $0.1615 | 1000 In stock |
#6-32
|
|
0.250 in
6.4 mm
|
||
$0.1329 - $0.1641 | 1000 In stock |
#4-40
|
|
0.313 in
8 mm
|
||
$0.1402 - $0.173 | 2000 In stock |
#2-56
|
|
0.375 in
9.5 mm
|
||
$0.1469 - $0.1814 | 166000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
$0.1389 - $0.1714 | 1000 In stock |
#6-32
|
|
0.313 in
8 mm
|
||
$0.1629 - $0.2012 | 2000 In stock |
#6-32
|
|
1.000 in
25.4 mm
|
||
$0.1406 - $0.1736 | 23000 In stock |
#4-40
|
|
0.500 in
12.7 mm
|
||
$0.1778 - $0.2368 | 14000 In stock |
#8-32
|
|
0.250 in
6.4 mm
|
||
$0.2047 - $0.2825 | 52500 In stock |
#8-32
|
|
0.750 in
19.1 mm
|
||
$0.1589 - $0.1962 | 1000 In stock |
#4-40
|
|
0.875 in
22.2 mm
|
||
$0.1522 - $0.1878 | Request the lead time here |
#6-32
|
|
0.625 in
15.9 mm
|
||
$0.1456 - $0.1797 | 16000 In stock |
#4-40
|
|
0.625 in
15.9 mm
|
||
$0.2029 - $0.2801 | 3000 In stock |
#10-32
|
|
0.625 in
15.9 mm
|
||
$0.1609 - $0.1987 | 1000 In stock |
#6-32
|
|
1.313 in
33.4 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue